ProductsLogicPackaging

NXP Diamond package

Introduction
NXP continues to lead the logic industry with the world's smallest logic package!
NXP's new Diamond package is over 25 percent smaller than our smallest XSON package (suffix GN), previously the world's smallest package. Yet, while this game-changing Diamond package is a tiny 0.8mm square by only 0.35mm high, its breakthrough design retains the traditional 0.5mm pad pitch which allows simplified PCB assembly.

Key Features

  • Sampling now with volume production in August, 2012
  • Just 0.8mm x 0.8mm x 0.35mm (WxLxH)
  • Easy-to-use 0.5mm lead pitch
  • All 5-lead AUP and LVC functions will be offered
  • GX package code suffix (SOT1226 package)
Our tiny Diamond package is up to 12.7 times smaller than alternative 5-pin packages, yet it uses the same internal die as our other packages such as MicroPak (XSON) and PicoGate, so identical electrical performance is assured. Its tiny size saves valuable board real estate, while the 0.5mm pad pitch allows it to be used in existing 0.5mm pitch assembly processes. This eliminates the need for a costly/complex step-down mask during PCB solder printing.
The package is an ideal choice for leading-edge portable devices such as smartphones where PCB space is critical, yet offers cost savings due to simplified assembly. Our Diamond package's larger pads offer easier component placement as well as improved strength, reliability, and thermal characteristics, while reducing the risk of shorts from solder bridging.
Miniaturization
The packaging trend, as driven by the market, has always been towards smaller, cheaper, and more reliable packages. The large through-hole DIL packages were succeeded by the surface-mounted, flatter SO and TSSOP packages. These leaded packages eventually gave way to leadless, ball-based BGA packages, which were difficult to solder/assemble, and finally to pad-based packages such as WCSP and DQFN.
In parallel, logic packages were driven smaller and smaller. Single-/Dual-gate logic burst on to the scene with the leaded PicoGate and then the leadless MicroPak (XSON) packages, bringing further space savings.
NXP (previously Philips Semiconductors), with our vast experience in discretes packaging, has dominated this market with our ever-smaller, innovative packages. Not only did we already have the two smallest logic packages in the world, with Diamond, we introduce the new, smallest logic package. Now, we have the three smallest logic packages in the world, and the smallest of them also features the largest pitch of anything in its size range.
Below is a comparison of the latest, single-gate logic packages with pad-based designs, and ranked according to package footprint/size:
Rank Package Suffix Dimensions 1 Pitch 1
1st NXP Diamond GX 0.8 x 0.8 x 0.35 0.5
2nd NXP MicroPak GN 0.9 x 1.0 x 0.35 0.3
3rd NXP MicroPak GS 1.0 x 1.0 x 0.35 0.35
4th (Tie) ON ULLGA CMX 1.0 x 1.0 x 0.4 0.35
4th (Tie) TI PX2SON DSF 1.0 x 1.0 x 0.4 0.35
5th (Tie) NXP MicroPak GF 1.0 x 1.0 x 0.5 0.35
5th (Tie) Toshiba fsV FS 1.0 x 1.0 x 0.5 0.35
6th (Tie) Fairchild MicroPak2 FHX 1.0 x 1.0 x 0.55 0.35
6th (Tie) ON UDFN MUT 1.0 x 1.0 x 0.55 0.35
7th ON ULLGA BMX 1.2 x 1.0 x 0.4 0.4
8th ON UDFN AMUT 1.2 x 1.0 x 0.55 0.4
9th ON ULLGA AMX 1.45 x 1.0 x 0.4 0.5
10th NXP MicroPak GM 1.45 x 1.0 x 0.5 0.5
11th (Tie) Fairchild MicroPak L6X 1.45 x 1.0 x 0.55 0.5
11th (Tie) ON UDFN CMUT 1.45 x 1.0 x 0.55 0.5
12th TI PUSON DRY 1.45 x 1.0 x 0.6 0.5
Comparison of the Smallest Logic Packages in the Industry
1 All dimensions are listed in millimeters (mm). Body/Footprint dimensions are listed as length x width x height. Height is maximum vertical distance from PCB while other dimensions are nominal.
MicroPak
Diamond, formally known as X2SON, is the next generation of MicroPak, also known as XSON. NXP's MicroPak has become the most-successful of the single-/dual-/triple-gate logic packages due to its many advantages. NXP's Diamond package benefits from many of the same advantages:

NXP MicroPak Advantages

  • Same die in all packages for identical electrical performance
  • Encapsulation protection against breakage, scratches, and environmental concerns
  • Better mechanical performance (pull and sheer test results)
  • Cheaper system solution overall
  • Extended operating range of -40°C to +125°C
  • Automotive qualified: JEDEC-STD-20C and Q100
  • Pb-free, RoHS, and Dark Green compliant

Mechanical Performance

NXP's MicroPak package has all but obsoleted competing packages that still use solder balls or leads. Handling and assembly during manufacturing are superior. Further, MicroPak's mechanical pull and shear strength exceeds that of other popular ball and leaded packages. Our MicroPak and Diamond packages withstand harsh conditions in automotive and personal, portable electronics.
NXP's MicroPak Best-In-Class Mechanical Performance Over Competing Packages
Pitch
With the trend of miniaturization came continued decreases in pitch, or the spacing between leads/pads. Pad pitches went from an easy-to-assemble 0.65mm and 0.5mm to even smaller geometries of 0.4mm and even 0.3mm. At these tiny pitches below 0.5mm, specialized and difficult/costly assembly/mounting techniques can be required.

Small Pitch Disadvantages

  • Harder to mount onto the PCB
  • Greater risk of shorts
  • Requires costly "step-down" masks
  • Restrictions on placement due to handling
With the Diamond Package's 0.5mm Pitch, Step-Down Masks are Not Required
Solution
While other competitors are still trying to catch up to our last, last smallest logic package, NXP again advances the market. Our Diamond package is nearly half the volume of our competitors' smallest packages. Not only does NXP have the most advanced logic package technology in the world, but we also have advanced wafer and die production capabilities. Fact is that many competitors cannot make such tiny logic packages because their dies are too big to fit!
NXP elegantly addresses the disadvantages of small pitch while delivering the smallest logic package that inherits the benefits of our MicroPak products. Our advanced manufacturing allows us to create a package that features a game-changing 0.5mm pad pitch. Compared to competitors, you'd have to settle for a package that is over 2.5X bigger just to get the easy assembly of 0.5mm pitch.
Our Diamond package is currently being produced in a 5-lead configuration (SOT1226) for all our 5-pin AUP and LVC products. Our customers are thrilled with our new Diamond package. Unlike some competitor packages, our Diamond package is real and is either already in volume production to select customers or is sampling. General availability and volume production for all products is expected in August, 2012. To order a Diamond package, just look for our package suffix of GX at the end of the part number.
NXP is the largest volume manufacturer of logic in the world! Our flexible manufacturing allows us to quickly use the same logic die in any number of PicoGate, MicroPak, or Diamond packages. Our advanced and proven logistics allows us to supply the highest volume production requirements in the market. If you need high volumes of a Diamond package in a family other than AUP or LVC, please contact us. NXP can also create any custom logic part for your high-volume, special application.
Products
The Diamond package is being released for all 5-lead logic functions in the following families:
Products featuring our new Diamond package are shown below. Please note, in some cases, the datasheets or website product pages are still being updated.
74AUP1G001.8V single low-power 2-input NAND gate
74AUP1G021.8V single low-power 2-input NOR gate
74AUP1G041.8V single low-power inverter
74AUP1GU041.8V single low-power unbuffered inverter
74AUP1G061.8V single low-power inverter with open-drain output
74AUP1G071.8V single low-power buffer with open-drain output
74AUP1G081.8V single low-power 2-input AND gate
74AUP1G091.8V single low-power 2-input AND gate with open-drain output
74AUP1G141.8V single low-power schmitt-trigger inverter
74AUP1G171.8V single low-power schmitt-trigger buffer
74AUP1G321.8V single low-power 2-input OR gate
74AUP1G341.8V single low-power buffer
74AUP1T341.8V single low-power dual-supply voltage translating buffer
74AUP1G381.8V single low-power 2-input NAND gate with open-drain output
74AUP1G791.8V single low-power D-type flip-flop; positive-edge trigger
74AUP1G801.8V single low-power D-type flip-flop; positive-edge trigger
74AUP1G861.8V single low-power 2-input EXCLUSIVE-OR gate
74AUP1G1251.8V single low-power buffer/line driver (3-state)
74AUP1Z1251.8V single low-power X-tal driver with enable and internal resistor
74AUP1G1261.8V single low-power buffer/line driver (3-state)
74AUP1G1321.8V single low-power 2-input NAND Schmitt trigger
74AUP1G2401.8V single low-power inverting buffer/line driver; 3-state
74LVC1G003.3V single 2-input NAND gate
74LVC1G023.3V single 2-input NOR gate
74LVC1G02-Q1003.3V single 2-input NOR gate; AEC Q100 (Grade 1) qualified
74LVC1G043.3V single inverter
74LVC1G04-Q1003.3V single inverter; AEC Q100 (Grade 1) qualified
74LVC1GU043.3V single inverter (unbuffered)
74LVC1G063.3V single inverter with open-drain outputs
74LVC1G073.3V single buffer with open-drain outputs
74LVC1G083.3V single 2-input AND gate
74LVC1G143.3V single schmitt-trigger inverter
74LVC1G173.3V single schmitt-trigger buffer
74LVC1G323.3V single 2-input OR gate
74LVC1G343.3V single buffer
74LVC1G383.3V single 2-input NAND gate with open-drain output
74LVC1G66Single 3.3V single-pole, single-throw bilateral analog switch (SPST-NO)
74LVC1G793.3V single D-type flip-flop; positive-edge trigger
74LVC1G803.3V single D-type flip-flop; positive-edge trigger
74LVC1G863.3V single 2-input EXCLUSIVE-OR gate
74LVC1G1253.3V single buffer/line driver with active LOW output enable (3-state)
74LVC1G1263.3V single buffer/line driver with active HIGH output enable (3-state)
74LVC1G384Single 3.3V single-pole, single-throw analog switch (SPST-NC)
Packaging
More Information
MicroPak is a trademark of Fairchild Semiconductor.
ICs quick find
Logic sections
Logic fact
  • Wow! Now 1 in every 3 logic devices found in an application is from NXP
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World