ProductsICsPackaging

Heatsink Very-thin Quad Flat-pack No-leads (HVQFN)

Heatsink Very-thin Quad Flat-pack No-leads (HVQFN)

Introduction
NXP continues to offer our customers the benefits of smaller and smaller packages. The HVQFN package provides a significantly smaller, low pad-count, leadless alternative to the TSSOP package, previously the industry's smallest gate and octal logic package.

Size Matters

Like the DQFN, the HVQFN is a leadless package where electrical contact is made by soldering the pads on the bottom surface of the package to the board, instead of the conventional formed perimeter leads. Pads are equally spaced along all four sides with an exposed die paddle in the center that is normally bonded to the die GND.

Key Features

The exposed die paddle technology enhances the thermal and electrical qualities of the package. The die-attach paddle on the bottom efficiently conducts heat to the board. Tests comparing the HVQFN's thermal performance with TSSOP's show that the HVQFN dissipates heat up to 20% more efficiently.
Also, with the contact surfaces beneath the package, there is no risk of bent lead or co-planarity problems. Handling and packaging becomes easier as a result of this. And, like the VFBGA, the shorter wire length and shorter internal traces improve package performance by up to 20% over TSSOP. Package inductance is also reduced by 60% and capacitance by 30% compared to TSSOP.
The design of the HVQFN package also allows for frequency flexibility in your design. Its enhanced electrical performance enables, with some design considerations, the standard 2GHz frequency to be increased up to 10GHz.
To achieve peak performance, special considerations are needed to properly design the circuit board and to mount the package. For enhanced thermal, electrical, and board-level performance, the exposed pad on the package needs to be soldered to the board using a corresponding thermal pad on the board. Furthermore, for proper heat conduction through the board, thermal vias need to be incorporated in the PCB in the thermal pad region. The PCB footprint design needs to be considered from dimensional tolerances due to package, PCB, and assembly.
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

HVQFN Products

 SC16C550B 2.5/3.3/5V single UART with 16-byte FIFOs
 SC16C2550B 2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs; up to 5Mbps
 SC16C554B 2.5V/3.3V/5V quad UART with 16-byte FIFOs; up to 5Mbps
 SC16C650B 2.5/3.3/5V single UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder
 SC16C652B 2.5/3.3/5V dual UART (DUART) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps
 SC16C654B 2.5V/3.3V/5V quad UART with 64-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps; Motorola interface package option
 SC16C750B 2.5/3.3/5V single UART with 64-byte FIFOs
 SC16C751B 2.5V/3.3V/5V single UART with 64-byte FIFOs
 SC16C752B 2.5/3.3/5V dual UART (DUART) with 64-byte FIFOs; up to 5Mbps
 SC16C850 2.5V to 3.3V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
SC16C850IBSHVQFN-32DevelopmentSOT617-1                
SC16C850IETTFBGA-36ProductionSOT912-1Pb-Free        
Device Family Functions Models Support Docs Price Buy Online More...
 SC16C850L 1.8V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C850V 1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
 SC16C850SV 1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps
 SC16C852 2.5V to 3.3V dual UART with 128-byte FIFOs, infrared (IrDA), and 16/68 mode parallel bus interface; up to 5Mbps
 SC16C852L 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C852V 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
 SC68C752B 5V, 3.3V, and 2.5V dual UART; 5Mbit/s (max.) with 64-byte FIFOs; Motorola interface
 CBTU04082 1.8V wide-bandwidth, 4-differential channel, 2:1 multiplexer/demultiplexer switch for PCIe Gen2, DisplayPort 1.1a, USB 3.0, LVDS, SATA 3Gbit/s
 GTL2010 10-bit GTL processor voltage clamp
 P89LPC932 See P89LPC932A1 replacement
 P89LPC932A1 Microcontroller with 8KB 3V flash, 512-byte data EEPROM
 P89LPC935 Microcontroller with 8KB 3V flash, 8-bit ADCs, 4 PWMs,
 P89LPC938 Microcontroller with 8KB 3V flash, 10-bit A/D converter, 4 PWMs, I2C and SPI and UART interfaces
 LPC1111 32-bit ARM Cortex-M0 microcontroller with 8KB flash, 2KB or 4KB SRAM
 LPC1112 32-bit ARM Cortex-M0 microcontroller with 16KB flash, 2KB or 4KB SRAM
 LPC1113 32-bit ARM Cortex-M0 microcontroller with 24KB flash, 4KB or 8KB SRAM
 LPC1114 32-bit ARM Cortex-M0 microcontroller with 32KB flash, 4KB or 8KB SRAM
 LPC1311 32-bit ARM Cortex-M3 microcontroller with 8KB flash, 2KB SRAM
 LPC1313 32-bit ARM Cortex-M3 microcontroller with 32KB flash, 8KB SRAM
 LPC1342 32-bit ARM Cortex-M3 microcontroller with 16KB flash, 4KB SRAM, USB Device
 LPC1343 32-bit ARM Cortex-M3 microcontroller with 32KB flash, 8KB SRAM, USB Device
 LPC2102 Microcontroller with 16KB flash, Fast IO
 LPC2103 Microcontroller with 32KB flash, Fast IO
 LPC2106 Microcontroller with 128KB ISP/IAP flash, 64KB RAM
 LPC2132 Microcontroller with 64KB ISP/IAP flash, 10-bit ADC, DAC
 LPC2138 Microcontroller with 512KB ISP/IAP flash, 2x10-bit ADC, DAC
 NE58633 Noise reduction class-D headphone driver amplifier
 PCA8575 Remote 16-bit I/O expander for I2C-bus with interrupt
 PCA9500 8-Bit I2C I/O Port with 2-Kbit EEPROM
 PCA9501 8-Bit I2C I/O Port with Interrupt, 2-Kbit EEPROM, and Six Address Pins
 PCA9502 8-bit I/O expander for I2C/SPI bus
 PCA9506 40-bit I2C I/O port with reset, output enable, and interrupt
 PCA9519 4-channel level translating I2C-bus/SMBus repeater
 PCA9531 8-Bit I2C LED Dimmer
 PCA9532 16-Bit I2C LED Dimmer
 PCA9534 8-Bit I2C Low Power I/O Port with Interrupt
 PCA9535 16-Bit I2C Low Power I/O Port with Interrupt
 PCA9538 8-bit I2C low power I/O port with interrupt and reset
 PCA9539 16-bit I2C and SMBus low-power I/O port with interrupt and device/register reset
 PCA9539R 16-bit I2C and SMBus low-power I/O port with interrupt and device-only reset
 PCA9541 2-to-1 I2C-bus master selector with interrupt logic and reset
 PCA9541A 2-to-1 I2C-bus master selector with interrupt logic and reset
 PCA9544A 4-channel I2C multiplexer with interrupt logic
 PCA9545A 4-channel I2C-bus switch with interrupt logic and reset; address range A
 PCA9546A 4-channel I2C switch with reset
 PCA9547 8-channel I2C-bus multiplexer with reset
 PCA9548A 8-channel I2C-bus switch with reset
 PCA9549 Octal I2C-bus switch with reset
 PCA9551 8-Bit I2C LED Driver with Programmable Blink Rates
 PCA9552 16-Bit I2C LED Driver with Programmable Blink Rates
 PCA9554 8-Bit I2C I/O Port with Interrupt
 PCA9554A 8-Bit I2C I/O Port with Interrupt
 PCA9555 16-Bit I2C I/O Port with Interrupt
 PCA9557 8-Bit I2C I/O Port with Reset
 PCA9564 Parallel Bus to I2C Bus Controller
 PCA9574 8-bit I2C-bus and SMBus, level translating, low voltage GPIO with reset and interrupt
 PCA9622 16-bit Fm+ I2C-bus 100mA 40V LED driver
 PCA9624 8-bit Fm+ I2C-bus 100mA 40V LED driver
 PCA9626 24-bit Fm+ I2C-bus 100mA 40V LED driver
 PCA9633 4-bit Fm+ I2C LED driver optimized for RGBA color mixing
 PCA9634 8-bit Fm+ I2C LED driver
 PCA9665 Parallel-bus to I2C-bus protocol and converter interface
 PCA9670 Remote 8-bit I/O expander for Fm+ I2C-bus with reset
 PCA9671 Remote 16-bit I/O expander for Fm+ I2C-bus with reset
 PCA9672 Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt and reset
 PCA9673 Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt and reset
 PCA9674 Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
 PCA9674A Remote 8-bit I/O expander for Fm+ I2C-bus with interrupt
 PCA9675 Remote 16-bit I/O expander for Fm+ I2C-bus with interrupt
 PCA9685 16-channel Fm+ I2C-bus 12-bit PWM LED controller
 PCA9691 8-Bit A/D and D/A converter for Fm+ I2C-bus
 PCA9698 40-bit Fm+ I2C advanced I/O port with reset, output enable, and interrupt
 PCA9922 8-channel constant current LED driver with output error detection
 PCF2123 SPI real time clock/calendar
 PTN3360A Enhanced performance HDMI/DVI level shifter with inverting HPD
 PTN3360B Enhanced performance HDMI/DVI level shifter
 PTN3361B HDMI/DVI level shifter with dongle detect support and active DDC buffer
 PTN3380B DVI level shifter with voltage regulator
 PTN3381B Enhanced performance HDMI/DVI level shifter with voltage regulator, dongle detect support and active DDC buffer
 PTN3392 2-lane DisplayPort to VGA adapter IC
 SA58632 2 x 2.2W BTL audio amplifier
 SA58637 2 x 2.2W BTL audio amplifier
 SA58670 2.1W per channel stereo class-D audio amplifier
 SA58670A 2.1W per channel stereo class-D audio amplifier
 SC16IS750 I2C/SPI slave bridge to single UART with 64 byte FIFOs, 115.2Kbit/s IrDA, 8 GPIOs
 SC16IS752 I2C/SPI slave bridge to dual UARTs with 64 byte FIFOs, 115.2Kbit/s IrDA, 8 GPIOs
 SC16IS760 I2C/SPI slave bridge to single UART with 64 byte FIFOs, 1.152Mbit/s IrDA, 8 GPIOs
 SC16IS762 I2C/SPI slave bridge to dual UARTs with 64 byte FIFOs, 1.152Mbit/s IrDA, 8 GPIOs
 SC18IS600 SPI slave bridge to I2C master with GPIO with internal clock
 SC28L92 3.3/5V dual channel UART (DUART) with 16-byte FIFOs; Intel or Motorola interface; CMOS; IMPACT series
 SSL3250A Dual LED 500mA Flash Driver with Torch and Indicator Modes; Direct Logic or I2C Control

16-Bit HVQFN Products

 74ALVC164245 3.3V 16-Bit Dual Supply Translating Transceiver (3-State)
 74LVC16244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH16244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC16245A 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)
 74LVCH16245A 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 SSTV16859 2.5V 13-Bit to 26-Bit SSTL_2 Registered Driver for Stacked DDR DIMM
 SSTVF16859 13-bit 1:2 SSTL_2 registered buffer for DDR
 SSTVN16859 13-bit 1:2 SSTL_2 registered buffer for DDR
Packaging
Support

PCB Considerations

The HVQFN package die supply ground is connected to both the GND pin and the exposed center pad. The GND pin must be connected to supply ground for proper device operation.
For enhanced thermal, electrical, and board-level performance, the exposed pad needs to be soldered to the board using a corresponding thermal pad on the board. For proper heat conduction through the board, thermal vias need to be incorporated in the PCB in the thermal pad region.
More Information
  • Contact Us for Surface Mount Assembly and Manufacturing Information
ICs quick find
ICs sections