![]() |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Low-profile Fine-pitch Ball Grid Array (LFBGA)
Introduction
In support of customer demand and the industry's trend toward smaller, more compact designs,
NXP, Texas Instruments (TI), and Integrated Device Technology, Inc. (IDT) have agreed to source logic devices with the same functionality and pin-outs in space-saving, low-profile, fine-pitch ball grid array (LFBGA) packaging.
This initiative marks the first implementation of BGA packaging in logic devices.
Space-constrained devices such as wireless telephone systems, base stations, networking systems, memory modules, and handheld computers are ideal applications for logic devices in LFBGA packages.
Key Benefits/Features
When compared to existing logic devices in other types of packages, such as TSSOP (thin shrink small outline package), the new LFBGA package will reduce board space by up to 65 percent for the same functionality.
Compared with alternative types of packaging, the 0.8-mm ball pitch LFBGA logic package provides improved characteristics in areas such as electrical and thermal performance.
The LFBGA package reduces inductance by 45 percent over TSSOP packages.
Additionally, the small impedance variations between the package's pins results in a lower skew rate.
In tests comparing the thermal performance of this LFBGA package with TSSOP packages, the LFBGA was found to be up to 50 percent more efficient at dissipating heat.
Products
Click
LFBGA Products
16-Bit LFBGA Products32-Bit LFBGA ProductsPackaging
LFBGA Dimensions
Support
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||