MicroPak™
XSON (eXtremely thin Small Outline; No leads)
MicroPak™ XSON (eXtremely thin Small Outline; No leads)
|
|
Introduction
NXP advances packaging state-of-the-art with MicroPak (XSON).
Designed for use in portable applications, where board space is always an issue, these packages are dramatically smaller, allowing a smaller, slimmer overall design.
MicroPak packages are 65% smaller than our smallest PicoGate packages.
The MicroPak package can also be used as an alternative to the Wafer-level Chip Scale Package (WCSP), providing more reliable and more rugged performance in the same amount of space because MicroPak devices have 40% larger pad area than those on a WSCP device.
The NXP MicroPak package evolved from the NXP Micro Carrier Device (MCD), a discrete MOS leadless package built using a quad flat nonleaded technology.
MCD is the world's smallest package for single diodes and transistors and improves RF performance by reducing the parasitic capacitances between the die and its package.
This technology is now available in popular logic families.
Key Features
- Incredibly small size enables even smaller system designs
- Lead-free for better environmental specifications
- Leadless design eliminates problems from bent or non-planar leads
- Most devices alternate-sourced for assured supply
Comparison
MicroPak and WCSP Comparison
MicroPak packages are size and footprint compatible with competing WCSP products such as the TI NanoStar™ yet are superior replacements:
- Since the same die is used for both the PicoGate and the MicroPak (XSON) logic function, the same electrical performance can be expected
-
Operating temperature range of -40oC to +125oC (NXP exclusive)
- Die encapsulation provides protection from breakage, scratches, humidity, etc.
- Encapsulation provides greater package strength and better mechanical system integrity
- 40% larger solder pads provide greater contact area with circuit board for more reliable connections
- Smaller die size results in superior Moisture Sensitivity Level (MSL)
MicroPak is a Drop-In Replacement for WCSP Board Designs
Packaging
Support
Support Documents
More Information
More Information
- AUP Product Family
- HC/T Product Family
- LVC Product Family
MicroPak and NanoStar are trademarks of Fairchild Semiconductor and Texas Instruments, respectively.