ProductsICsPackaging

Moisture Sensitivity Levels (MSL)

For the most accurate and up-to-date lead-free status and MSL level of a given product and package, check the product listings on this website. Click on the zoom-in magnifying glass to access the information.

MSL Descriptions

Floor life versus moisture sensitivity levels ¹:
MSLConditionsFloor Life
1≤30°C and 85% RHUnlimited
2≤30°C and 60% RH1 Year
2a≤30°C and 60% RH4 Weeks
3≤30°C and 60% RH168 Hours
4≤30°C and 60% RH72 Hours
5≤30°C and 60% RH48 Hours
5a≤30°C and 60% RH24 Hours
6≤30°C and 60% RH6 Hours ²
¹ Packages that are not sensitive to moisture do not require DRYPACK.
² MSL 6 packages must be baked before use, after which they have a 6-hour floor life.

More Information

ICs quick find
ICs sections