ProductsLogicPackaging

PicoGate

Introduction
 

Key Features:

  • Use as few functions as you need
  • Available in single, dual, and triple functions
  • Broad range of functions and families
  • Most devices available in relatively smaller or larger packages to meet your needs
  • Offers board space savings
  • Simplifies PCB routing
  • Ideal for ASIC fixes
  • Ideal for portable products
Our PicoGate portfolio comprises single-, dual-, and triple-gate functions in 5-, 6-, or 8-pin (leads) packages.
Gate vs. Package Matrix
Compared to a traditional quad-gate solution, PicoGate allows you to select just the number of functions that you need. You can easily create intricate line layout patterns while saving up to 85% board space. PicoGate devices are ideal for glue or repair logic to implement last minute design changes, improving time-to-market. Their small size and lower-power consumption makes them ideal for all portable electronic devices.
More Information

Packaging

Support

Quality and Reliability

Links

ICs quick find
Logic sections
Logic fact
  • Wow! Now 1 in every 3 logic devices found in an application is from NXP
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World