ProductsLogicPackaging

PicoGate competitor cross reference

Cross Reference (Part I)

NXP TI Fairchild On Semi
74HC1GxxGW - NC7SxxP5 -
74HC1GxxGV - NC7SxxM5 -
74HC2GxxDP - - -
74HC3GxxDP - - -
74HCT1GxxGW - NC7STxxP5 -
74HCT1GxxGV - NC7STxxM5 -
74HCT2GxxDP - - -
74HCT3GxxDP - - -
74AHC1GxxGW SN74AHC1GxxDCK - MC74VHC1GxxDFT
74AHC1GxxGV SN74AHC1GxxDBV - -
74AHC2GxxDP SN74AHC2GxxDCT - -
74AHC3GxxDP SN74AHC3GxxDCT - -
74AHCT1GxxGW SN74AHCT1GxxDCK - MC74VHCT1GxxDFT
74AHCT1GxxGV SN74AHCT1GxxDBV - -
74AHCT2GxxDP SN74AHCT2GxxDCT - -
74AHCT3GxxDP SN74AHCT3GxxDCT - -
74LVC1GxxGW SN74LVC1GxxDCK NC7SZxxP5 -
74LVC1GxxGV SN74LVC1GxxDBV NC7SZxxM5 -
74LVC2GxxDP SN74LVC2GxxDCT NC7WBxxK8X
NC7WZxxK8X
-
74LVC3GxxDP SN74LVC3GxxDCT NC7WBxxK8X
NC7WZxxK8X
-

Cross Reference (Part II)

NXP Toshiba ST Micro
74HC1GxxGW TC7SxxFU 74H1GxxCTR/CTR2
74HC1GxxGV TC7SxxF 74H1GxxSTR/STR2
74HC2GxxDP TC7WxxFU -
74HC3GxxDP TC7WxxFU -
74HCT1GxxGW TC7STxxFU -
74HCT1GxxGV TC7STxxF -
74HCT2GxxDP TC7WTxxFU -
74HCT3GxxDP TC7WTxxFU -
74AHC1GxxGW TC7SHxxFU 74V1GxxCTR/CTR2
74AHC1GxxGV TC7SHxxF 74V1GxxSTR/STR2
74AHC2GxxDP TC7WHxxFU 74V2GxxSTR/STR2
74AHC3GxxDP TC7WHxxFU 74V3GxxSTR/STR2
74AHCT1GxxGW TC7SETxxFU 74V1TxxCTR/CTR2
74AHCT1GxxGV TC7SETxxF 74V1TxxSTR/STR2
74AHCT2GxxDP - 74V2TxxSTR/STR2
74AHCT3GxxDP - 74V2TxxSTR/STR2
74LVC1GxxGW TC7SZxxFU -
74LVC1GxxGV TC7SZxxF 74LX1GxxCTR/CTR2
74LVC2GxxDP - 74LX1GxxSTR/STR2
74LVC3GxxDP - -

Links

ICs quick find
Logic sections
Logic fact
  • There are over 900+ logic functions available from NXP with over 5400 active part types
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World