ProductsInterface16C

Intel interface 16C products

Intel interface 16C products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Intel Interface 16C Products

 SC16C550 See SC16C550B replacement
 SC16C550B 2.5/3.3/5V single UART with 16-byte FIFOs
 SC16C2550 See SC16C2550B replacement
 SC16C2550B 2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs; up to 5Mbps
 SC16C2552 See SC16C2552B replacement
SC16C2552IA44PLCC-44ProductionSOT187-2Pb-FreeMSL=3
Family Functions Literature Models Support Docs Price Buy Online More...
 SC16C2552B 2.5/3.3/5V dual UART (DUART) with 16-byte FIFOs, up to 5Mbps
 SC16C554 See SC16C554B replacement
 SC16C554B 2.5V/3.3V/5V quad UART with 16-byte FIFOs; up to 5Mbps
 SC16C554D See SC16C554DB replacement
 SC16C554DB 2.5V/3.3V/5V quad UART with 16-byte FIFOs; up to 5Mbps; Motorola interface package option
 SC16C650A See SC16C650B replacement
 SC16C650B 2.5/3.3/5V single UART with 32-byte FIFOs and infrared (IrDA) encoder/decoder
 SC16C652 See SC16C652B replacement
 SC16C652B 2.5/3.3/5V dual UART (DUART) with 32-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps
 SC16C654 See SC16C654B replacement
 SC16C654B 2.5V/3.3V/5V quad UART with 64-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps; Motorola interface package option
 SC16C654D See SC16C654DB replacement
 SC16C654DB 2.5V/3.3V/5V quad UART with 64-byte FIFOs and infrared (IrDA) encoder/decoder; up to 5Mbps
 SC16C750 See SC16C750B replacement
 SC16C750B 2.5/3.3/5V single UART with 64-byte FIFOs
 SC16C751B 2.5V/3.3V/5V single UART with 64-byte FIFOs
 SC16C752 See SC16C752B replacement
 SC16C752B 2.5/3.3/5V dual UART (DUART) with 64-byte FIFOs; up to 5Mbps
 SC16C754 See SC16C754B replacement
 SC16C754B 2.5V/3.3V/5V quad UART with 64-byte FIFOs; up to 5Mbps
 SC16C850 2.5V to 3.3V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C850L 1.8V single UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C850V 1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
 SC16C850SV 1.8V single UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps
 SC16C852 2.5V to 3.3V dual UART with 128-byte FIFOs, infrared (IrDA), and 16/68 mode parallel bus interface; up to 5Mbps
 SC16C852L 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), 16/68-mode parallel bus interface; up to 5Mbps
 SC16C852V 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps
 SC16C852SV 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 20Mbps
More Information

Links

ICs quick find
Interface sections