|
SC16C85x enhanced UARTs
Introduction
NXP's SC16C85x series of UARTs have enhanced features ideal for low-power applications requiring high-speed and high-data throughput.
All feature 128 byte-deep FIFOs, 5Mbps baud rates, and IrDA encoders/decoders.
These products can operate as low as 1.8 volts, have Intel/Motorola or VLIO interfaces, and can support concurrent write (dual UARTS).
Additionally, a high-resolution clock prescaler allows a non-standard UART clock to be used.
The SC16C85x series features a UART software reset saving a hardware resource pin.
Features
- Low-volt operation as low as 1.8V
- Power-saving enhanced sleep mode
- High-speed baud rate up to 5Mbps
- 128 byte-deep FIFOs reducing CPU overhead
- Intel, Motorola, or XScale® VLIO interfaces available
- High-resolution clock prescaler for non-standard UART clocks
- UART software reset
- Infrared IrDA version 1.0 (up to 115.2Kbps)
- Modem control functions (CTS, RTS, DSR, DTR, RI, CD)
- Advanced packaging options including HVQFN and TFBGA
- Independent transmitter and receiver enable/disable
- Automatic RS-485 address detection and driver turn-around
- All devices feature Pb-free, ROHS-compliant packaging
- Industrial operating temperature range of -40oC to +85oC
Applications
- Mobile phones including Smartphones
- Portable devices including PDAs and MP3 players
- Bluetooth®-enabled products
- Advanced computing, networking, and telecommunications equipment
- Point-Of-Sale (POS) systems
- Automotive control systems
- GPS and navigation systems
- Medical equipment
- Gaming systems
Products
Available Products
Click  for datasheet. Also, see datasheet disclaimer.  ,  ,  indicate product status. Click  or  for more or less detail.
|
|
|
|
|
 | SC16C852V |  | 1.8V dual UART with 128-byte FIFOs, infrared (IrDA), XScale VLIO bus interface; up to 5Mbps | | |
|
|
More Information
Literature
Links
|
|
 | Interface sections |  |
|
- Product families & functions
- Literature brochures, leaflets, presentations
- Support manuals, models, FAQ, software, demoboards, tools, training
- Packaging specs & SOT #s
- Quality handbook, markings
- Contact sales, distributors
|
|
 | |  |
|
|