ProductsLogicABT

ABT buffers/drivers

ABT buffers/drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

ABT Buffers/Drivers

 74ABT125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74ABT126 5V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74ABT240 5V Octal Buffer/Line Driver; Inverting (3-State)
 74ABT2240 5V Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)
 74ABT241 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ABT2241 5V Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ABT244 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ABT2244 5V Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ABT540 5V Octal Buffer/Line Driver; Inverting (3-State)
 74ABT541 5V Octal Buffer/Line Driver (3-State)
 74ABT827 5V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)

16-Bit ABT Buffers/Drivers

 74ABT162240 5V 16-Bit Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)
 74ABTH162240 5V 16-Bit Buffer/Line Driver; Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ABT16240A 5V 16-Bit Buffer/Line Driver; Inverting (3-State)
 74ABTH16240A 5V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
 74ABT16241A 5V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74ABTH16241A 5V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ABT162244 5V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ABTH162244 5V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ABT16244A 5V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
74ABT16244ADLSSOP-48ProductionSOT370-1Pb-FreeMSL=1
74ABT16244ADGGTSSOP-48ProductionSOT362-1Pb-Free        
Family Functions Literature Models Support Docs Price Buy Online More...
 74ABTH16244A 5V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ABT16541 5V 16-Bit Buffer/Line Driver (3-State)
 74ABTH16541 5V 16-Bit Buffer/Line Driver with Bus Hold (3-State)
 74ABT16825A 5V 18-Bit Buffer/Line Driver (3-State)
 74ABTH16825A 5V 18-Bit Buffer/Line Driver with Bus Hold (3-State)
 74ABT16827A 5V 20-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74ABTH16827A 5V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ABT162827A 5V 20-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
More Information

Links

ICs quick find
Logic sections