ProductsI2CI2C A/D or D/A Converters

I2C A/D or D/A converters

I2C A/D or D/A converters

Introduction
It is frequently required to record analog information, such as temperature, pressure, battery level, signal strength, etc. The analog voltage information from the diode, pressure sensor, transducer, etc., needs to be converted to digital 1s and 0s (ADC) so that the information can be processed by a microcontroller and subsequently displayed, used to control contracts, switches, relay, etc.
Conversion from digital 1s and 0s to analog voltages (DAC) is also useful for applications like LCD contrast control.
I2C A/D or D/A converters provide an easy way to convert between digital and analog signals and send the information via the I2C.
Features
The PCA9691 and PCF8591 are capable of converting four different analog voltages to digital values for transmission on an I2C-bus of for processing by a microcontroller. The PCF8591 can also generate one analog voltage output by converting an 8-bit digital value transmitted by the microcontroller. The PCF8591 has a maximum 100KHz I2C-bus frequency supporting a maximum conversion rate of 11KHz while the newer PCA9691 supports the new Fast-mode Plus (Fm+) 1000MHz I2C-bus which allows it to support a maximum conversion rate of 110KHz. The analog output capabilities of the PCA9691 are ideal for use in generating 'ear friendly' buzzer sounds.
Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

I2C A/D or D/A Converters

 PCA9691 8-Bit A/D and D/A converter for Fm+ I2C-bus
 PCF8591 8-Bit A/D and D/A Converter
 TDA8444 Octuple 6-bit DAC with I2C-bus

Literature

1-MHz I2C-bus analog-to-digital and digital-to-analog converter
NXP Fast-mode Plus 8-bit A/D and D/A converter PCA9691
© November 2006; English; Ordering code: 9397 750 15685
ICs quick find
I2C sections