ProductsLogicAHC

All AHC(T) products

All AHC(T) products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AHC(T) Products

 74AHC1G00 5V Single 2-Input NAND Gate
 74AHCT1G00 5V Single 2-Input NAND Gate; TTL Enabled
 74AHC1G02 5V Single 2-Input NOR Gate
 74AHCT1G02 5V Single 2-Input NOR Gate; TTL Enabled
 74AHC1G04 5V Single Inverter
 74AHCT1G04 5V Single Inverter; TTL Enabled
 74AHC1GU04 5V Single Inverter (Unbuffered)
 74AHC1G06 5V single inverter with open-drain output
 74AHCT1G06 5V single inverter with open-drain outputs; TTL enabled
 74AHC1G07 5V single buffer with open-drain output
 74AHCT1G07 5V single buffer with open-drain output; TTL enabled
 74AHC1G08 5V Single 2-Input AND Gate
 74AHCT1G08 5V Single 2-Input AND Gate; TTL Enabled
 74AHC1G09 5V single 2-input AND gate with open-drain output
 74AHC1G14 5V Single Inverting Schmitt-Trigger
 74AHCT1G14 5V Single Inverting Schmitt-Trigger; TTL Enabled
 74AHC1G32 5V Single 2-Input OR Gate
 74AHCT1G32 5V Single 2-Input OR Gate; TTL Enabled
 74AHC1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO)
 74AHCT1G66 Single 5V single-pole, single-throw bilateral analog switch (SPST-NO); TTL enabled
 74AHC1G79 5V single D-type flip-flop; positive-edge trigger
 74AHCT1G79 5V single D-type flip-flop; positive-edge trigger; TTL enabled
 74AHC1G86 5V Single 2-Input EXCLUSIVE-OR Gate
 74AHCT1G86 5V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74AHC1G125 5V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1G125 5V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AHC1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHCT1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)

Dual-Gate AHC(T) Products

 74AHC2G00 5V Dual 2-Input NAND Gate
 74AHCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74AHC2G08 5V Dual 2-Input AND Gate
 74AHCT2G08 5V Dual 2-Input AND Gate; TTL Enabled
 74AHC2G32 5V Dual 2-Input OR Gate
 74AHCT2G32 5V Dual 2-Input OR Gate; TTL Enabled
 74AHC2G125 5V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G125 5V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G126 5V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G126 5V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AHC2G241 5V Dual Buffer/Line Driver (3-State)
 74AHCT2G241 5V Dual Buffer/Line Driver; TTL Enabled (3-State)

Triple-Gate AHC(T) Products

 74AHC3G04 5V Triple Inverter
 74AHCT3G04 5V Triple Inverter; TTL Enabled
74AHCT3G04DPTSSOP-8ProductionSOT505-2Pb-FreeMSL=1
74AHCT3G04DCVSSOP-8ProductionSOT765-1Pb-FreeMSL=1
74AHCT3G04GDXSON-8DevelopmentSOT996-2Pb-FreeMSL=1
Family Functions Literature Support Docs Markings Price Buy Online More...
 74AHC3GU04 5V Triple Inverter (Unbuffered)
 74AHC3G14 5V Triple Inverting Schmitt-Trigger
 74AHCT3G14 5V Triple Inverting Schmitt-Trigger; TTL Enabled

AHC(T) Products

 74AHC00 5V Quad 2-Input NAND Gate
 74AHCT00 5V Quad 2-Input NAND Gate; TTL Enabled
 74AHC02 5V Quad 2-Input NOR Gate
 74AHCT02 5V Quad 2-Input NOR Gate; TTL Enabled
 74AHC04 5V Hex Inverter
 74AHCT04 5V Hex Inverter; TTL Enabled
 74AHCU04 5V Hex Inverter (Unbuffered)
 74AHC08 5V Quad 2-Input AND Gate
 74AHCT08 5V Quad 2-Input AND Gate; TTL Enabled
 74AHC14 5V Hex Inverter Schmitt-Trigger
 74AHCT14 5V Hex Inverter Schmitt-Trigger; TTL Enabled
 74AHC30 5V 8-Input NAND Gate
 74AHCT30 5V 8-Input NAND Gate; TTL Enabled
 74AHC32 5V Quad 2-Input OR Gate
 74AHCT32 5V Quad 2-Input OR Gate; TTL Enabled
 74AHC74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74AHCT74 5V dual D-type flip-flop with set and reset; positive-edge trigger; TTL enabled
 74AHC86 5V Quad 2-Input EXCLUSIVE-OR Gate
 74AHCT86 5V Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74AHC123A 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input
 74AHCT123A 5V Dual Retriggerable Monostable Multivibrator with Reset; Triggerable via Reset Input; TTL Enabled
 74AHC125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT125 5V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AHC126 5V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHCT126 5V Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74AHC132 5V Quad 2-Input NAND Schmitt-Trigger
 74AHCT132 5V Quad 2-Input NAND Schmitt-Trigger; TTL Enabled
 74AHC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74AHCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74AHC139 5V Dual 2-to-4 Line Decoder/Demultiplexer
 74AHCT139 5V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74AHC157 5V Quad 2-Input Multiplexer
 74AHCT157 5V Quad 2-Input Multiplexer; TTL Enabled
 74AHC164 5V 8-Bit Serial-In/Parallel-Out Shift Register
 74AHCT164 5V 8-Bit Serial-In/Parallel-Out Shift Register; TTL Enabled
 74AHC240 5V Octal buffer/line driver; inverting (3-state)
 74AHCT240 5V Octal buffer/line driver; inverting; TTL enabled (3-state)
 74AHC244 5V Buffer/Line Driver; Non-Inverting (3-State)
 74AHCT244 5V Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74AHC245 5V Transceiver with Direction Pin; Non-Inverting (3-State)
 74AHCT245 5V Transceiver with Direction Pin; Non-Inverting; TTL Enabled (3-State)
 74AHC257 5V Quad 2-Input Multiplexer (3-State)
 74AHCT257 5V Quad 2-Input Multiplexer; TTL Enabled (3-State)
 74AHC259 5V 8-Bit Addressable Latch
 74AHCT259 5V 8-Bit Addressable Latch; TTL Enabled
 74AHC273 5V D-type flip-flop with reset; positive-edge trigger
 74AHCT273 5V D-type flip-flop with reset; positive-edge trigger; TTL enabled
 74AHC373 5V Octal D-Type Transparent Latch (3-State)
 74AHCT373 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74AHC374 5V D-type flip-flop; positive-edge trigger (3-state)
 74AHCT374 5V D-type flip-flop; positive-edge trigger; TTL enabled (3-state)
 74AHC377 5V octal D-type flip-flop with data enable; positive-edge trigger
 74AHCT377 5V octal D-type flip-flop with data enable; positive-edge trigger; TTL enabled
 74AHC541 5V Octal Buffer/Line Driver (3-State)
 74AHCT541 5V Octal Buffer/Line Driver; TTL Enabled (3-State)
 74AHC573 5V Octal D-Type Transparent Latch (3-State)
 74AHCT573 5V Octal D-Type Transparent Latch; TTL Enabled (3-State)
 74AHC574 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74AHCT574 5V octal D-type flip-flop; TTL enabled; positive-edge trigger; broadside pinout (3-state)
 74AHC594 5V 8-bit shift register with output register
 74AHCT594 5V 8-bit shift register with output register; TTL enabled
 74AHC595 5V 8-Bit Shift Register with Output Latches (3-State)
 74AHCT595 5V 8-Bit Shift Register with Output Latches; TTL Enabled (3-State)
More Information

Links

ICs quick find
Logic sections