ProductsLogicAHC

AHC(T) NAND gates

AHC(T) NAND gates

Products
Click for datasheet. Click More... to access full product/package information.

Single-Gate AHC(T) NAND Gates

74AHC1G005V Single 2-Input NAND Gate
74AHCT1G005V Single 2-Input NAND Gate; TTL Enabled

Dual-Gate AHC(T) NAND Gates

74AHC2G005V Dual 2-Input NAND Gate
74AHC2G00-Q1005V Dual 2-Input NAND Gate; AEC Q100 (Grade 1) qualified
74AHCT2G005V Dual 2-Input NAND Gate; TTL Enabled
74AHCT2G00-Q1005V Dual 2-Input NAND Gate; TTL Enabled; AEC Q100 (Grade 1) qualified

AHC(T) NAND Gates

74AHC005V Quad 2-Input NAND Gate
74AHC00-Q1005V Quad 2-Input NAND Gate; AEC Q100 (Grade 1) qualified
74AHCT005V Quad 2-Input NAND Gate; TTL Enabled
74AHCT00-Q1005V Quad 2-Input NAND Gate; TTL Enabled; AEC Q100 (Grade 1) qualified
74AHC305V 8-Input NAND Gate
74AHCT305V 8-Input NAND Gate; TTL Enabled
More Information

Links

ICs quick find
Logic sections
Logic fact
  • There are over 900+ logic functions available from NXP with over 5400 active part types
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World