ProductsLogicALVC

All ALVC products

All ALVC products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

ALVC Products

 74ALVC00 3.3V Quad 2-Input NAND Gate
 74ALVC02 3.3V Quad 2-Input NOR Gate
 74ALVC04 3.3V Hex Inverter
 74ALVC08 3.3V Quad 2-Input AND Gate
 74ALVC14 3.3V Hex Inverting Schmitt Trigger
 74ALVC32 3.3V Quad 2-Input OR Gate
 74ALVC74 3.3V dual D-type flip-flop with set and reset; positive-edge trigger
 74ALVC125 3.3V Quad Buffer/Line Driver (3-State)
 74ALVC244 3.3V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ALVC245 3.3V Octal Transceiver with Direction Pin, Non-Inverting (3-State)
 74ALVC373 3.3V Octal D-Type Transparent Latch (3-State)
 74ALVC374 3.3V octal D-type flip-flop, positive-edge trigger (3-state)
 74ALVC541 3.3V Octal Buffer/Line Driver (3-State)
 74ALVC573 3.3V Octal D-Type Transparent Latch (3-State)
 74ALVC574 3.3V octal D-type flip-flop, positive-edge trigger; broadside pinout (3-state)

16-Bit ALVC Products

 74ALVC16244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74ALVCH16244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVCH162244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVC16245 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)
 74ALVCH16245 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74ALVCH162245 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVC16334A 3.3V 16-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162334A 3.3V 16-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
 74ALVCH16373 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ALVCH16374 3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVCH16500 3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State)
 74ALVCH16501 3.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold (3-State)
 74ALVCH16540 3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
 74ALVCH16543 3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State)
 74ALVCH16600 3.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State)
 74ALVCH16601 3.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold (3-State)
 74ALVCH162601 3.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold and 30 Ohm Termination Resistors; (3-State)
 74ALVCH16623 3.3V 16-Bit Transceiver with Dual Enable; Non-Inverting with Bus Hold (3-State)
74ALVCH16623DGGTSSOP-48DiscontinuedSOT362-1Pb-Free        
Family Functions Literature Models Support Docs
 74ALVCH16646 3.3V 16-Bit Transceiver/Register with Bus Hold (3-State)
 74ALVCH16652 3.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)
 74ALVCH16821 3.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVCH16823 3.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold (3-state)
 74ALVCH16825 3.3V 18-Bit Buffer/Line Driver with Bus Hold (3-State)
 74ALVCH16827 3.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVCH162827 3.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVCHS16830 3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State)
 74ALVCHS162830 3.3V 18-Bit to 36-Bit Address Driver with Bus Hold (3-State)
 74ALVCH16832 3.3V 7-Bit to 28-Bit Address Register/Driver (3-State)
 74ALVC16834A 3.3V 18-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162834A 3.3V 18-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
 74ALVC16835A 3.3V 18-Bit Registered Driver (3-State)
 74ALVC162835A 3.3V 18-Bit Registered Driver with 30 Ohm Termination Resistors (3-State)
 74ALVC16836A 3.3V 20-Bit Registered Driver with Inverted Register Enable (3-State)
 74ALVC162836A 3.3V 20-Bit Registered Driver with Inverted Register Enable with 30 Ohm Termination Resistors (3-State)
 74ALVCH16841 3.3V 20-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
 74ALVCH16843 3.3V 18-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
 74ALVCH16952 3.3V 16-Bit Registered Transceiver with Bus Hold (3-State)
 74ALVC164245 3.3V 16-Bit Dual Supply Translating Transceiver (3-State)

32-Bit ALVC Products

 74ALVCH32501 3.3V 36-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold (3-State)
More Information

Links

ICs quick find
Logic sections