ProductsLogicALVC

ALVC transceivers

ALVC transceivers

Products
Click for datasheet. Click More... to access full product/package information.

ALVC Transceivers

74ALVC2453.3V Octal Transceiver with Direction Pin, Non-Inverting (3-State)

16-Bit ALVC Transceivers

74ALVC162453.3V 16-Bit Transceiver with Direction Pin; Non-Inverting (3-State)
74ALVCH162453.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
74ALVCH1622453.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
74ALVCH165003.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State)
74ALVCH165013.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold (3-State)
74ALVCH165433.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State)
74ALVCH166003.3V 18-Bit Universal Bus Transceiver; Negative Edge Trigger Clock with Bus Hold (3-State)
74ALVCH166013.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold (3-State)
74ALVCH1626013.3V 18-Bit Universal Bus Transceiver; Positive Edge Trigger Clock with Bus Hold and 30 Ohm Termination Resistors; (3-State)
74ALVCH166463.3V 16-Bit Transceiver/Register with Bus Hold (3-State)
74ALVCH166523.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)
74ALVCH169523.3V 16-Bit Registered Transceiver with Bus Hold (3-State)
74ALVC1642453.3V 16-Bit Dual Supply Translating Transceiver (3-State)
More Information

Links

ICs quick find
Logic sections
Logic fact
  • All of NXP's assembly sites are Automotive TS16949 qualified
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World