ProductsLogicALVT

All ALVT products

All ALVT products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit ALVT Products

 74ALVT16240 3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
 74ALVT162240 3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT16241 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT162241 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT16244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT162244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT16245 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74ALVT162245 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT16260 3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State)
 74ALVT16344 3.3V 1-to-4 Address Driver with Bus Hold (3-State)
 74ALVT162344 3.3V 1-to-4 Address Driver with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT16373 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ALVT16374 3.3V 16-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVT16500 3.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT16501 3.3V 18-Bit Universal Bus Transceiver; Positive-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT16541 3.3V 16-Bit Buffer/Line Driver with Bus Hold (3-State)
 74ALVT16543 3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State)
 74ALVT16600 3.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT16601 3.3V 18-Bit Universal Bus Transceiver; Positive Edge-Trigger Clock with Bus Hold (3-State)
 74ALVT16646 3.3V 16-Bit Transceiver/Register with Bus Hold (3-State)
 74ALVT16652 3.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)
 74ALVT16731 3.3V 1-to-4 Address Register/Driver with Bus Hold (3-State)
 74ALVT162731 3.3V 1-to-4 Address Register/Driver with 30 Ohm Termination Resistors with Bus Hold (3-State)
 74ALVT16821 3.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold (3-state)
 74ALVT162821 3.3V 20-bit D-type flip-flop; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
 74ALVT16823 3.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold (3-state)
74ALVT16823DLSSOP-56ProductionSOT371-1Pb-Free        
74ALVT16823DGGTSSOP-56ProductionSOT364-1Pb-FreeMSL=2
Family Functions Literature Models Support Docs Price Buy Online More...
 74ALVT162823 3.3V 18-bit D-type flip-flop with reset; positive-edge trigger with bus hold and 30 ohm termination resistors (3-state)
 74ALVT16827 3.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT162827 3.3V 20-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT16841 3.3V 20-Bit 10-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
 74ALVT16899 3.3V 18-Bit Latched Transceiver with Parity Generator/Checker with Bus Hold (3-State)
 74ALVT16952 3.3V 16-Bit Registered Transceiver with Bus Hold (3-State)
 74ALVT16953 3.3V 16-Bit Registered Transceiver; Inverting with Bus Hold (3-State)
More Information

Links

ICs quick find
Logic sections