ProductsLogicALVT

ALVT latches

ALVT latches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit ALVT Latches

 74ALVT16260 3.3V 12-Bit to 24-Bit Multiplexed D-Type Latch with Bus Hold (3-State)
 74ALVT16373 3.3V 16-Bit D-Type Transparent Latch with Bus Hold (3-State)
 74ALVT16841 3.3V 20-Bit 10-Bit Bus Interface Latch; Non-Inverting with Bus Hold (3-State)
More Information

Links

ICs quick find
Logic sections