ProductsLogicALVT

ALVT transceivers

ALVT transceivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

16-Bit ALVT Transceivers

 74ALVT16245 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold (3-State)
 74ALVT162245 3.3V 16-Bit Transceiver with Direction Pin; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT16500 3.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT16501 3.3V 18-Bit Universal Bus Transceiver; Positive-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT16543 3.3V 16-Bit Latched Transceiver; Non-Inverting with Bus Hold (3-State)
 74ALVT16600 3.3V 18-Bit Universal Bus Transceiver; Negative-Edge Trigger Clock with Bus Hold (3-State)
 74ALVT16601 3.3V 18-Bit Universal Bus Transceiver; Positive Edge-Trigger Clock with Bus Hold (3-State)
 74ALVT16646 3.3V 16-Bit Transceiver/Register with Bus Hold (3-State)
 74ALVT16652 3.3V 16-Bit Transceiver/Register; Non-Inverting with Bus Hold (3-State)
74ALVT16652DLSSOP-56ProductionSOT371-1Pb-Free        
74ALVT16652DGGTSSOP-56ProductionSOT364-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74ALVT16952 3.3V 16-Bit Registered Transceiver with Bus Hold (3-State)
 74ALVT16953 3.3V 16-Bit Registered Transceiver; Inverting with Bus Hold (3-State)
More Information

Links

ICs quick find
Logic sections