ProductsLogicAUP

Advanced Ultra-low Power (AUP)

Advanced Ultra-low Power (AUP)

Introduction
 

Key Features:

  • Very low dynamic power dissipation (CPD)
  • Wide VCC from 0.8V to 3.6V
  • Schmitt trigger inputs provide high noise immunity
  • Superior ESD protection
  • Wide operating temperature of -40°C to +125°C
  • TPD of 3.2ns and IOL of 2.2mA at 1.8V VCC
  • Available initially in single/dual gate functions
  • PicoGate and MicroPak packaging
Products

All and New

  • All AUP Products
  • New AUP Products

Functions

More Information

Family Information

Advanced, ultra-low-power CMOS logic
NXP ultra-low-power CMOS logic 74AUP1G/2G/3Gxxx
© September 2009; English; Ordering code: 9397 750 16800

Packaging Information

ICs quick find
Logic sections