ProductsLogicAUP

All AUP products

All AUP products

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AUP Products

 74AUP1G00 1.8V single low-power 2-input NAND gate
 74AUP1G02 1.8V single low-power 2-input NOR gate
 74AUP1G04 1.8V single low-power inverter
 74AUP1GU04 1.8V single low-power unbuffered inverter
 74AUP1Z04 1.8V single low-power X-tal driver with enable and internal resistor
 74AUP1G06 1.8V single low-power inverter with open-drain output
 74AUP1G07 1.8V single low-power buffer with open-drain output
 74AUP1G08 1.8V single low-power 2-input AND gate
 74AUP1G09 1.8V single low-power 2-input AND gate with open-drain output
 74AUP1G11 1.8V single low-power 3-input AND gate
 74AUP1G14 1.8V single low-power schmitt-trigger inverter
 74AUP1G17 1.8V single low-power schmitt-trigger buffer
 74AUP1G18 1.8V single low-power 1-of-2 demultiplexer with deselected output (3-state)
 74AUP1G19 1.8V single low-power 1-of-2 decoder/multiplexer with a common output enable
 74AUP1G32 1.8V single low-power 2-input OR gate
 74AUP1G34 1.8V single low-power buffer
 74AUP1G38 1.8V single low-power 2-input NAND gate with open-drain output
 74AUP1T34 1.8V single low-power dual-supply voltage translating buffer
 74AUP1T45 1.8V single low-power dual supply voltage translating transceiver (3-state)
 74AUP1G57 1.8V single low-power configurable multiple function gate
 74AUP1T57 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G58 1.8V single low-power configurable multiple function gate
 74AUP1T58 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G74 1.8V single low-power D-type flip-flop with set and reset; positive-edge trigger
 74AUP1G79 1.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G80 1.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G86 1.8V single low-power 2-input EXCLUSIVE-OR gate
 74AUP1G97 1.8V single low power configurable multiple function gate
 74AUP1T97 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G98 1.8V single low-power configurable multiple function gate
 74AUP1T98 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G125 1.8V single low-power buffer/line driver (3-state)
 74AUP1Z125 1.8V single low-power X-tal driver with enable and internal resistor
 74AUP1G126 1.8V single low-power buffer/line driver (3-state)
 74AUP1G132 1.8V single low-power 2-input NAND Schmitt trigger
 74AUP1G157 1.8V single low-power 2-input multiplexer
74AUP1G157GWPicoGate-6ProductionSOT363Pb-FreeMSL=1
74AUP1G157GMXSON-6ProductionSOT886Pb-FreeMSL=1
74AUP1G157GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74AUP1G158 1.8V single low-power 2-input multiplexer; inverting
 74AUP1G175 1.8V single low-power D-type flip-flop with reset; positive-edge trigger
 74AUP1G240 1.8V single low-power inverting buffer/line driver; 3-state
 74AUP1G332 1.8V single low-power 3-input OR gate
 74AUP1G373 1.8V single low-power D-type transparent latch (3-state)
 74AUP1G374 1.8V single low-power D-type flip-flop; positive-edge-trigger (3-state)
 74AUP1G386 1.8V single low-power 3-input EXCLUSIVE-OR gate
 74AUP1G885 1.8V single low-power dual function gate
 74AUP1G0832 1.8V single low-power 3-input AND-OR gate
 74AUP1T1326 1.8V single low-power dual-supply voltage-translating buffer/line driver (3-state)
 74AUP1G3208 1.8V single low-power 3-input OR-AND gate

Dual-Gate AUP Products

 74AUP2G00 1.8V dual low-power dual 2-input NAND gate
 74AUP2G02 1.8V dual low-power 2-input NOR gate
 74AUP2G04 1.8V dual low-power inverter
 74AUP2GU04 1.8V dual low-power unbuffered inverter
 74AUP2G06 1.8V dual low-power inverter with open-drain outputs
 74AUP2G07 1.8V dual low-power buffer with open-drain output
 74AUP2G08 1.8V dual low-power dual 2-input AND gate
 74AUP2G14 1.8V dual low-power schmitt-trigger inverter
 74AUP2G17 1.8V dual low-power Schmitt trigger
 74AUP2G32 1.8V dual low-power dual 2-input OR gate
 74AUP2G34 1.8V dual low-power buffer
 74AUP2G38 1.8V dual low-power 2-input NAND gate with open-drain outputs
 74AUP2G79 1.8V dual low-power D-type flip-flop; positive-edge trigger
 74AUP2G80 1.8V dual low-power D-type flip-flop; positive-edge trigger
 74AUP2G86 1.8V dual low-power 2-input EXCLUSIVE-OR gate
 74AUP2G125 1.8V dual low-power buffer/line driver (3-state)
 74AUP2G126 1.8V dual low-power buffer/line driver (3-state)
 74AUP2G132 1.8V dual low-power 2-input NAND Schmitt trigger
 74AUP2G157 1.8V single low-power 2-input multiplexer
 74AUP2G240 1.8V dual low-power inverting buffer/line driver (3-state)
 74AUP2G241 1.8V dual low-power buffer/line driver (3-state)
 74AUP2T1326 1.8V dual low-power dual-supply voltage translating buffer/line driver (3-state)

Triple-Gate AUP Products

 74AUP3G04 1.8V triple low-power inverter
More Information

Links

ICs quick find
Logic sections