ProductsLogicAUPFlip-Flops

AUP flip-flops

AUP flip-flops

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AUP Flip-Flops

 74AUP1G74 1.8V single low-power D-type flip-flop with set and reset; positive-edge trigger
 74AUP1G79 1.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G80 1.8V single low-power D-type flip-flop; positive-edge trigger
 74AUP1G175 1.8V single low-power D-type flip-flop with reset; positive-edge trigger
 74AUP1G373 1.8V single low-power D-type transparent latch (3-state)
 74AUP1G374 1.8V single low-power D-type flip-flop; positive-edge-trigger (3-state)

Dual-Gate AUP Flip-Flops

 74AUP2G79 1.8V dual low-power D-type flip-flop; positive-edge trigger
 74AUP2G80 1.8V dual low-power D-type flip-flop; positive-edge trigger
74AUP2G80DCVSSOP-8Not for DesignSOT765-1Pb-FreeMSL=1
74AUP2G80GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74AUP2G80GDXSON-8ProductionSOT996-2Pb-FreeMSL=1
74AUP2G80GMXQFN-8ProductionSOT902-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
More Information

Links

ICs quick find
Logic sections