ProductsLogicAUPGates

AUP gates

AUP gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate AUP Gates

 74AUP1G00 1.8V single low-power 2-input NAND gate
 74AUP1G02 1.8V single low-power 2-input NOR gate
 74AUP1G08 1.8V single low-power 2-input AND gate
 74AUP1G09 1.8V single low-power 2-input AND gate with open-drain output
 74AUP1G11 1.8V single low-power 3-input AND gate
 74AUP1G32 1.8V single low-power 2-input OR gate
 74AUP1G38 1.8V single low-power 2-input NAND gate with open-drain output
 74AUP1G57 1.8V single low-power configurable multiple function gate
 74AUP1T57 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G58 1.8V single low-power configurable multiple function gate
 74AUP1T58 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G86 1.8V single low-power 2-input EXCLUSIVE-OR gate
 74AUP1G97 1.8V single low power configurable multiple function gate
 74AUP1T97 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G98 1.8V single low-power configurable multiple function gate
 74AUP1T98 3.3V single low-power configurable multiple function gate with voltage-level translator
 74AUP1G332 1.8V single low-power 3-input OR gate
 74AUP1G386 1.8V single low-power 3-input EXCLUSIVE-OR gate
 74AUP1G885 1.8V single low-power dual function gate
 74AUP1G0832 1.8V single low-power 3-input AND-OR gate
 74AUP1G3208 1.8V single low-power 3-input OR-AND gate

Dual-Gate AUP Gates

 74AUP2G00 1.8V dual low-power dual 2-input NAND gate
 74AUP2G02 1.8V dual low-power 2-input NOR gate
 74AUP2G08 1.8V dual low-power dual 2-input AND gate
 74AUP2G32 1.8V dual low-power dual 2-input OR gate
 74AUP2G38 1.8V dual low-power 2-input NAND gate with open-drain outputs
74AUP2G38DCVSSOP-8ProductionSOT765-1Pb-FreeMSL=1
74AUP2G38GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74AUP2G38GDXSON-8ProductionSOT996-2Pb-FreeMSL=1
74AUP2G38GMXQFN-8ProductionSOT902-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74AUP2G86 1.8V dual low-power 2-input EXCLUSIVE-OR gate
More Information

Links

ICs quick find
Logic sections