![]() |
||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||
SPI slave to I2C master/GPIO bridges
Introduction
NXP bridge solutions include products that provide seamless protocol convergence between the two widely-used, bus-shared architectures: SPI and I2C.
Our bridges allow hosts having an SPI bus to easily communicate with I2C-bus devices such as LCD displays, temperature/voltage sensors, and EEPROM data storage.
Our bridges' GPIOs further allow you to expand your system for detecting push buttons/keypads and controlling LEDs and fans.
The bridge interface to the SPI bus is a slave that uses four wires (2 data and 2 control signals) and operates at speeds as high as 3Mbps.
The bridge interface to the I2C bus is a master that uses two wires (SCL and SDA) and supports speeds up to 400KHz.
The bridge GPIOs are configurable.
These bridges operate from 2.4V to 3.6V and come in TSSOP packages and feature a power-down mode.
They can be used in industrial applications with a temperature range of -40 to +85 °C.
Uses
SPI to I2C Translation![]()
An SPI slave to I2C-bus master bridge allows a host with SPI-bus capability to transparently communicate to an I2C-bus.
Our bridge's I2C bus controller has multi-master capability.
This allows it to share the bus with other I2C masters such as a microcontroller.
SPI to GPIO System Expansion![]()
Additional GPIOs can be used for:
Products
Comparison Table
Click
SPI Slave to I2C Master/GPIO Bridges
Support
Demonstration and Evaluation BoardsMore Information
Literature
Links |
||||||||||||||||||||||||||||||||||||||||||||||