ProductsLogicBuffers

06 buffers/drivers

Buffer/Drivers, Inverting

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 06 Buffers/Drivers

 74AHC1G06 5V single inverter with open-drain output
 74AHCT1G06 5V single inverter with open-drain outputs; TTL enabled
 74AUP1G06 1.8V single low-power inverter with open-drain output
 74LVC1G06 3.3V single inverter with open-drain outputs

Dual-Gate 06 Buffers/Drivers

 74AUP2G06 1.8V dual low-power inverter with open-drain outputs
 74LVC2G06 3.3V dual inverter with open-drain outputs

Triple-Gate 06 Buffers/Drivers

 74HC3G06 5V triple inverter with open-drain outputs
 74HCT3G06 5V triple inverter with open-drain outputs; TTL enabled
 74LVC3G06 3.3V triple inverter with open-drain outputs

06 Buffers/Drivers

 74F06 5V hex inverter with open-drain outputs
 74F06A 5V hex inverter with open-drain outputs
N74F06ANDIL-14DiscontinuedSOT27-1                
N74F06ADSO-14DiscontinuedSOT108-1                
Family Functions Literature Support Docs
 74LVC06A 3.3V hex inverter with open-drain outputs
More Information

Links

ICs quick find
Logic sections