ProductsLogicBuffers

125 buffers/drivers

Buffers/Line Drivers (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 125 Buffers/Drivers

 XC7SET125 5V single buffer/line driver with active LOW output enable; TTL enabled (3-state)
 XC7SH125 5V single buffer/line driver with active LOW output enable (3-state)
 74AHC1G125 5V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT1G125 5V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74AUP1G125 1.8V single low-power buffer/line driver (3-state)
 74AUP1Z125 1.8V single low-power X-tal driver with enable and internal resistor
 74CBTLV1G125 Single bus switch
 74HC1G125 5V Single Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT1G125 5V Single Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74LVC1G125 3.3V single buffer/line driver with active LOW output enable (3-state)
74LVC1G125GVPicoGate-5ProductionSOT753Pb-FreeMSL=1
74LVC1G125GWPicoGate-5ProductionSOT353-1Pb-FreeMSL=1
74LVC1G125GMXSON-6ProductionSOT886Pb-FreeMSL=1
74LVC1G125GFXSON-6ProductionSOT891Pb-FreeMSL=1
Family Functions Literature Models Support Docs Markings Price Buy Online More...

Dual-Gate 125 Buffers/Drivers

 74AHC2G125 5V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G125 5V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AUP2G125 1.8V dual low-power buffer/line driver (3-state)
 74HC2G125 5V Dual Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT2G125 5V Dual Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74LVC2G125 3.3V Dual Bus Buffer/Line Driver (3-State)

125 Buffers/Drivers

 74ABT125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHC125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74AHCT125 5V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74ALVC125 3.3V Quad Buffer/Line Driver (3-State)
 74F125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HC125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74HCT125 5V Quad Buffer/Line Driver with Active LOW Output Enable; TTL Enabled (3-State)
 74LV125 3.3V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LVC125A 3.3V Buffer/Line Driver with Active LOW Output Enable (3-State)
 74LVT125 3.3V buffer/line driver with active LOW output enable and bus hold (3-state)
 74LVTH125 3.3V buffer/line driver with active LOW output enable and bus hold (3-state)
 74VHC125 5V quad buffer/line driver (3-state)
 74VHCT125 5V quad buffer/line driver; TTL enabled (3-state)
More Information

Links

ICs quick find
Logic sections