ProductsLogicBuffers

126 buffers/drivers

Buffers/Line Drivers (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 126 Buffers/Drivers

 74AHC1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHCT1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74AUP1G126 1.8V single low-power buffer/line driver (3-state)
 74HC1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT1G126 5V Single Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74LVC1G126 3.3V single buffer/line driver with active HIGH output enable (3-state)

Dual-Gate 126 Buffers/Drivers

 XC7WH126 5V dual bus buffer/line driver (3-state)
 74AHC2G126 5V Dual Bus Buffer/Line Driver (3-State)
 74AHCT2G126 5V Dual Bus Buffer/Line Driver; TTL Enabled (3-State)
 74AUP2G126 1.8V dual low-power buffer/line driver (3-state)
 74HC2G126 5V Dual Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT2G126 5V Dual Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74LVC2G126 3.3V Dual Bus Buffer/Line Driver (3-State)

126 Buffers/Drivers

 74ABT126 5V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHC126 5V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74AHCT126 5V Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74F126 5V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HC126 5V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74HCT126 5V Quad Buffer/Line Driver with Active HIGH Output Enable; TTL Enabled (3-State)
 74LV126 3.3V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74LVC126A 3.3V Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74LVT126 3.3V buffer/line driver with active HIGH output enable (3-state)
 74VHC126 5V quad buffer/line driver with active HIGH output enable (3-state)
 74VHCT126 5V quad buffer/line driver with active HIGH output enable; TTL enabled (3-state)
More Information

Links

ICs quick find
Logic sections