ProductsLogicBuffers

240 buffers/drivers

Buffers/Line Drivers, Inverting (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 240 Buffers/Drivers

 74AUP1G240 1.8V single low-power inverting buffer/line driver; 3-state

Dual-Gate 240 Buffers/Drivers

 74AUP2G240 1.8V dual low-power inverting buffer/line driver (3-state)
 74LVC2G240 3.3V Dual Buffer/Line Driver with 5V-Tolerant Inputs/Outputs; Inverting (3-State)

240 Buffers/Drivers

 74ABT240 5V Octal Buffer/Line Driver; Inverting (3-State)
74ABT240NDIL-20ProductionSOT146-1Pb-FreeMSL=1
74ABT240DSO-20ProductionSOT163-1Pb-FreeMSL=1
74ABT240DBSSOP-20ProductionSOT339-1Pb-FreeMSL=1
74ABT240PWTSSOP-20ProductionSOT360-1Pb-FreeMSL=1
74ABT240BQDQFN-20InquireSOT764-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74ABT2240 5V Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)
 74AHC240 5V Octal buffer/line driver; inverting (3-state)
 74AHCT240 5V Octal buffer/line driver; inverting; TTL enabled (3-state)
 74ALS240A Buffer/Line Driver; Inverting (3-State)
 74ALS240A-1 Buffer/Line Driver; Inverting; sinks 48mA within 5% Vcc Range (3-State)
 74F240 5V Octal Buffer/Line Driver; Inverting (3-State)
 74HC240 5V Octal Buffer/Line Driver; Inverting (3-State)
 74HCT240 5V Octal Buffer/Line Driver; Inverting; TTL Enabled (3-State)
 74LVC240A 3.3V Buffer/Line Driver; Inverting (3-State)
 74LVT240 3.3V buffer/line driver; inverting (3-state)

16-Bit 240 Buffers/Drivers

 74ABT162240 5V 16-Bit Buffer/Line Driver; Inverting with 30 Ohm Termination Resistors (3-State)
 74ABTH162240 5V 16-Bit Buffer/Line Driver; Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ABT16240A 5V 16-Bit Buffer/Line Driver; Inverting (3-State)
 74ABTH16240A 5V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
 74ALVT16240 3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold (3-State)
 74ALVT162240 3.3V 16-Bit Buffer/Line Driver; Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVC16240A 3.3V 16-Bit Buffer/Line Driver; Inverting (3-State)
 74LVT16240A 3.3V 16-bit buffer/driver; inverting (3-state)
 74LVT162240A 3.3V 16-bit buffer/driver; inverting with 30Ω termination resistors (3-state)
More Information

Links

ICs quick find
Logic sections