ProductsLogicBuffers

244 buffers/drivers

Buffers/Line Drivers, Non-Inverting (3-State)

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

244 Buffers/Drivers

 74ABT244 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74ABT2244 5V Octal Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74AHC244 5V Buffer/Line Driver; Non-Inverting (3-State)
 74AHCT244 5V Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74ALS244A Buffer/Line Driver; Non-Inverting (3-State)
 74ALS244A-1 Buffer/Line Driver; Non-Inverting; sinks 48mA within 5% Vcc Range (3-State)
 74ALVC244 3.3V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74F244 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74F244B 5V Octal Buffer/Line Driver with Reduced Ground-Noise Effects; Non-Inverting (3-State)
 74HC244 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74HCT244 5V Octal Buffer/Line Driver; Non-Inverting; TTL Enabled (3-State)
 74LV244 3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVC244A 3.3V Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH244A 3.3V Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC2244A 3.3V Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74LVT2244 3.3V octal buffer/line driver; non-inverting with bus hold and 30Ω termination resistors (3-state)
 74LVT244A 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVTH244A 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
74LVTH244ADSO-20ProductionSOT163-1Pb-FreeMSL=1
74LVTH244ADBSSOP-20ProductionSOT339-1Pb-FreeMSL=1
74LVTH244APWTSSOP-20ProductionSOT360-1Pb-FreeMSL=1
74LVTH244ABQDQFN-20ProductionSOT764-1Pb-FreeMSL=1
Family Functions Support Docs Price Buy Online More...
 74LVT244B 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74LVTH244B 3.3V octal buffer/line driver; non-inverting with bus hold (3-state)
 74VHC244 5V octal buffer/line driver; non-inverting (3-state)
 74VHCT244 5V octal buffer/line driver; non-inverting; TTL enabled (3-state)

16-Bit 244 Buffers/Drivers

 74ABT162244 5V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74ABTH162244 5V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ABT16244A 5V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74ABTH16244A 5V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVC16244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74ALVCH16244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVCH162244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74ALVT16244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74ALVT162244 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74AVC16244 2.5V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74AVCH16244 2.5V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC16244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74LVCH16244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVC162244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with 30 Ohm Termination Resistors (3-State)
 74LVCH162244A 3.3V 16-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
 74LVT16244B 3.3V 16-bit buffer/driver; non-inverting with bus hold (3-state)
 74LVTH16244B 3.3V 16-bit buffer/driver; non-inverting with bus hold (3-state)
 74LVTN16244B 3.3V 16-bit buffer/driver; non-inverting without bus hold (3-state)
 74LVT162244B 3.3V 16-bit buffer/driver; non-inverting with bus hold and 30Ω termination resistors (3-state)

32-Bit 244 Buffers/Drivers

 74LVCH32244A 3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold (3-State)
 74LVCH322244A 3.3V 32-Bit Buffer/Line Driver; Non-Inverting with Bus Hold and 30 Ohm Termination Resistors (3-State)
More Information

Links

ICs quick find
Logic sections