ProductsLogicBuffers

38 buffers/drivers

2-Input NAND Gates with Open-Drain Outputs

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 38 Buffers/Drivers

 74AUP1G38 1.8V single low-power 2-input NAND gate with open-drain output
 74LVC1G38 3.3V single 2-input NAND gate with open-drain output

Dual-Gate 38 Buffers/Drivers

 74AUP2G38 1.8V dual low-power 2-input NAND gate with open-drain outputs
 74LVC2G38 3.3V dual 2-input NAND buffer with open-drain outputs

38 Buffers/Drivers

 74ALS38A 2-Input NAND Buffer (Open Collector)
 74F38 5V 2-input NAND buffer with open collector
 74LVC38A 3.3V quad 2-input NAND buffer with open-drain outputs
74LVC38ADSO-14ProductionSOT108-1Pb-FreeMSL=1
74LVC38ADBSSOP-14ProductionSOT337-1Pb-FreeMSL=1
74LVC38APWTSSOP-14ProductionSOT402-1Pb-FreeMSL=1
74LVC38ABQDQFN-14ProductionSOT762-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
More Information

Links

ICs quick find
Logic sections