ProductsLogicCBT

CBT bus switches

CBT bus switches

Products
Click for datasheet. Click More... to access full product/package information.

CBT Bus Switches

74CBTLV1G125Single bus switch
CBT3125Quadruple FET bus switch with independent output enables
74CBTLV3125Low-Volt 4-Bit 5Ω Bus Switch with Independent Output Enables
CBT3126Quadruple FET bus switch with independent output enables
74CBTLV3126Low-Volt 4-Bit 5Ω Bus Switch with Independent Output Enables
74CBTLV3126-Q100Low-Volt 4-Bit 5Ω Bus Switch with Independent Output Enables; AEC Q100 (Grade 1) qualified
CBT3244AOctal bus switch with quad output enables
74CBTLV32448-bit bus switch with 4-bit output enables
74CBTLVD32448-bit level-shifting bus switch with 4-bit output enables
74CBTLV32458-bit bus switch with output enable
74CBTLVD32458-bit level-shifting bus switch with output enable
CBT3245AOctal bus switch with output enable
CBT3245A-Q100Octal bus switch with output enable; AEC Q100 (Grade 1) qualified
CBT32511-of-8 FET multiplexer/demultiplexer
CBT3253ADual 1-of-4 FET multiplexer/demultiplexer
74CBTLV3253Low-Volt Dual 1-of-4 5Ω Multiplexer/Demultiplexer with Output Enables
74CBTLV3253-Q100Low-Volt Dual 1-of-4 5Ω Multiplexer/Demultiplexer with Output Enables; AEC Q100 (Grade 1) qualified
CBT3257AQuad 1-of-2 multiplexer/demultiplexer
74CBTLV3257Low-Volt Quad 1-of-2 5Ω Multiplexer/Demultiplexer with Single Output Enable
CBT3306Dual bus switch
CBT3306-Q100Dual bus switch; AEC Q100 (Grade 1) qualified
CBTD3306Dual bus switch with level shifting
CBT338410-bit bus switch with dual output enables
CBTD338410-bit level shifting bus switch with 5-bit output enables
74CBTLV338410-bit bus switch with 5-bit output enables
74CBTLVD338410-bit level-shifting bus switch with 5-bit output enables
CBT386110-bit bus switch with output enable
CBTD386110-bit level shifting bus switch with output enable
74CBTLV386110-bit bus switch with output enable
74CBTLVD386110-bit level-shifting bus switch with output enable
CBTV402020-bit DDR SDRAM 2:1 mux
CBTU441111-bit DDR2 SDRAM mux/bus switch with 12Ω on-resistance
CBT681010-Bit Bus Switch with Precharged Outputs and Schottky Undershoot Protection for Live Insertion
CBT1621020-bit bus switch with 10-bit output enables
CBTD1621020-bit level-shifting bus switch with 10-bit output enables
CBT1621124-bit bus switch with 12-bit output enables
CBTD1621124-bit level-shifting bus switch with 12-bit output enables
74CBTLV1621124-Bit Low-Voltage Bus Switch
CBT1621224-bit bus exchange switch with 12-bit output enables
CBT1629212-bit 1-of-2 multiplexer/demultiplexer with internal pulldown resistors
More Information

Links

ICs quick find
Logic sections
Logic fact
  • NXP makes the smallest, leadless logic packages in the market
NXP, Philips, Signetics celebrate 50-year of logic
NXP Logic's Diamond Package is the Smallest in the World