ProductsLogicCounters

Counters

Counters

Products

All and New

Subcategories

  • Binary Counters with Parametric Filter
  • Ripple Counters with Parametric Filter
  • BCD Counters with Parametric Filter

Parametric Filter (57)

SubcategoryBinary (39) Ripple (15) BCD (3) Don't Care
FamilyFAST (5) HC/T (34) HEF (12) LV (3) LVC (3) Don't Care
Bit Width Standard (57) Don't Care
Fmax Typical0-25MHz (6) 25-100MHz (43) 100-250MHz (9) Not Listed (2) Don't Care
VCC 1.2V (6) 1.5V (6) 1.8V (6) 2.5V (24) 2.7V (24) 3.3V (28) 5.0V (54) 6.0V (30) 10V (12) 15V (12) Don't Care
Dual SupplyNo (57) Don't Care
Logic I/O LevelsCMOS (30) TTL (27) Don't Care
TPD Typical 4-10ns (8) ≥10ns (49) Don't Care
3-State OutputsYes (4) No (53) Don't Care
IOH Typical ≤12mA (54) 12-24mA (3) ≥24mA (3) Don't Care
IOL Typical ≤12mA (48) 12-24mA (9) ≥24mA (4) Don't Care
PackageSO (57) DIL (52) SSOP (32) TSSOP (29) DQFN (23) DHVQFN (2) Don't Care

Function Numbers

93 4-Bit Binary Ripple Counters
160 Presettable Synchronous BCD Decade Counters; Asynchronous Reset
161 Presettable Synchronous 4-Bit Binary Counters; Asynchronous Reset
163 Presettable Synchronous 4-Bit Binary Counters; Synchronous Reset
169 Presettable Synchronous 4-Bit Up/Down Binary Counters
191 Presettable Synchronous 4-Bit Binary Up/Down Counters
193 Presettable Synchronous 4-Bit Binary Up/Down Counters
269 8-Bit Bidirectional Binary Counters
390 Dual Decade Ripple Counters
393 Dual 4-Bit Binary Ripple Counters
579 8-Bit Bidirectional Binary Counters (3-State)
779 8-Bit Bidirectional Binary Counters (3-State)
4017 Johnson Decade Counters with 10 Decoded Outputs
4020 14-Stage Binary Ripple Counters
4024 7-Stage Binary Ripple Counters
4029 Synchronous Up/Down Counters, Binary/Decade Counters
4040 12-Stage Binary Counters
4059 Programmable Divide-By-N Counters
4060 14-Stage Ripple-Carry Binary Counters/Dividers and Oscillators
4516 Binary Up/Down Counters
4518 Dual BCD Counters
4520 Dual 4-Bit Synchronous Binary Counters
4521 24-Stage Frequency Dividers and Oscillators
4526 Programmable 4-Bit Binary Down Counters
6323 Programmable Ripple Counters with Oscillators (3-State)
40103 8-Bit Synchronous Binary Down Counters
40193 4-Bit Up/Down Binary Counters
ICs quick find
Logic sections