| Family | HC(T) (2) HEF (1) | Don't Care |
Bit Width  | Standard (3) | Don't Care |
| Fmax Typical | 25-100MHz (3) | Don't Care |
VCC  | 2.5V (1) 2.7V (1) 3.3V (1) 5.0V (3) 6.0V (2) 10V (1) 15V (1) | Don't Care |
| Logic I/O Levels | CMOS (2) TTL (1) | Don't Care |
TPD Typical  | ≥10ns (3) | Don't Care |
IOH Typical  | ≤12mA (3) | Don't Care |
IOL Typical  | ≤12mA (3) | Don't Care |
| Dual Supply | No (3) | Don't Care |
Control Pin(s) Overvoltage  | None (3) | Don't Care |
Data Pin(s) Overvoltage  | None (3) | Don't Care |
Low Threshold  | 3.3V @ 5V (1) None (2) | Don't Care |
Open Drain  | No (3) | Don't Care |
| 3-State Outputs | No (3) | Don't Care |