ProductsLogicDecoders

138 decoders/demultiplexers

3-to-8 Line Decoders/Demultiplexers; Inverting

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

138 Decoders/Demultiplexers

 74AHC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74AHCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74ALS138 3-to-8 Line Decoder/Demultiplexer; Inverting
 74F138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74LV138 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LVC138A 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
More Information

Links

ICs quick find
Logic sections