ProductsLogicDecoders

4514 decoders/demultiplexers

4-of-16 Decoders/Demultiplexers with Input Latches

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

4514 Decoders/Demultiplexers

 74HC4514 5V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 74HCT4514 5V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled
74HCT4514NDIL-24ProductionSOT101-1Pb-FreeMSL=1
74HCT4514DSO-24ProductionSOT137-1Pb-FreeMSL=1
74HCT4514DBSSOP-24ProductionSOT340-1Pb-FreeMSL=1
74HCT4514PWTSSOP-24ProductionSOT355-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 HEF4514B 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
More Information

Links

ICs quick find
Logic sections