ProductsLogicDecoders

4515 decoders/demultiplexers

4-to-16 Decoders/Demultiplexers with Input Latches; Inverting

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

4515 Decoders/Demultiplexers

 74HC4515 5V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
 74HCT4515 5V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled
 HEF4515B 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
More Information

Links

ICs quick find
Logic sections