ProductsLogicDecoders

All decoders/demultiplexers

All decoders/demultiplexers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate Decoders/Demultiplexers

 74AUP1G18 1.8V single low-power 1-of-2 demultiplexer with deselected output (3-state)
 74AUP1G19 1.8V single low-power 1-of-2 decoder/multiplexer with a common output enable
 74LVC1G18 3.3V 1-of-2 non-inverting demultiplexer with 3-state deselected output
 74LVC1G19 3.3V 1-of-2 decoder/demultiplexer

Decoders/Demultiplexers

 74AHC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74AHCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74AHC139 5V Dual 2-to-4 Line Decoder/Demultiplexer
 74AHCT139 5V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74ALS138 3-to-8 Line Decoder/Demultiplexer; Inverting
 74ALS139 Dual 2-to-4 Line Decoder/Demultiplexer
 74F138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74F139 5V Dual 2-to-4 Line Decoder/Demultiplexer
 74F154 5V 4-to-16 Line Decoder/Demultiplexer
 74F538 5V 1-of-8 Decoder (3-State)
 74HC42 5V BCD to Decimal Decoder (1-of-10)
 74HCT42 5V BCD to Decimal Decoder (1-of-10); TTL Enabled
 74HC137 5V 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting
 74HCT137 5V 3-to-8 Line Decoder/Demultiplexer with Address Latches; Inverting; TTL Enabled
 74HC138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74HCT138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting; TTL Enabled
 74HC139 5V Dual 2-to-4 Line Decoder/Demultiplexer
 74HCT139 5V Dual 2-to-4 Line Decoder/Demultiplexer; TTL Enabled
 74HC154 5V 4-to-16 Line Decoder/Demultiplexer
 74HCT154 5V 4-to-16 Line Decoder/Demultiplexer; TTL Enabled
 74HC237 5V 3-to-8 Decoder/Demultiplexer with Address Latches
74HC237NDIL-16ProductionSOT38-4Pb-FreeMSL=1
74HC237DSO-16ProductionSOT109-1Pb-FreeMSL=1
74HC237DBSSOP-16ProductionSOT338-1Pb-FreeMSL=1
Family Functions Literature Support Docs Price Buy Online More...
 74HCT237 5V 3-to-8 Decoder/Demultiplexer with Address Latches; TTL Enabled
 74HC238 5V 3-to-8 Decoder/Demultiplexer
 74HCT238 5V 3-to-8 Decoder/Demultiplexer; TTL Enabled
 74HC4511 5V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 74HCT4511 5V BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input; TTL Enabled
 74HC4514 5V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 74HCT4514 5V 4-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH; TTL Enabled
 74HC4515 5V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
 74HCT4515 5V 4-to-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting; TTL Enabled
 HEF4028B BCD to decimal decoder
 HEF4511B BCD to 7-Segment Latch/Decoder/Driver with Lamp Test Input
 HEF4514B 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs LOW at Data Input HIGH
 HEF4515B 1-of-16 Decoder/Demultiplexer with Input Latches; Outputs HIGH at Data Input HIGH; Inverting
 HEF4543B BCD to 7-Segment Latch/Decoder/Driver with Phase Input
 HEF4555B Dual 1-to-4 Line Decoder/Demultiplexer
 HEF4556B Dual 1-of-4 Decoder/Demultiplexer
 74LV138 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LV139 3.3V Dual 2-to-4 Line Decoder/Demultiplexer
 74LVC138A 3.3V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74LVC139 3.3V Dual 2-to-4 Line Decoder/Demultiplexer
More Information

Links

ICs quick find
Logic sections