ProductsInterfaceDisplayPort

DisplayPort

Introduction

What is DisplayPort?

The VESA-approved digital display interface, DisplayPort, is a state-of-the-art digital audio/video interconnect intended to be used primarily between a computer and its display monitor or a home-theater system. NXP's simple interfacing solution with embedded ESD protection allows you to connect a multi-standard source using a DisplayPort connector directly to a DVI or HDMI interface.
NXP High-Speed Muxes/Switches
Supporting DP/PCIe/SATA/mSATA/SAS/USB/LVDS
© January 2011; English; Ordering Code: 9397 750 17037
NXP enables DisplayPort
NXP DisplayPort Level Shifters, Multiplexers and Adapter selection guide
© January 2011; English; Ordering Code: 9397 750 17017
NXP High Speed Interface Products
Enabling Connectivity
© October 2010; English; Ordering Code: Not Orderable
Robustly bridging digital display standards
NXP DisplayPort-to-DVI/HDMI system solution
© December 2007; English; Ordering Code: 9397 750 16211

Six-Channel Display 2:1 Multiplexers / 1:2 Demultiplexers

To support the new, high-speed motherboard graphics chipsets from Intel, AMD/ATI, and nVidia, these devices provide configurable routing of high-speed differential signals to DisplayPort and PCIe connectors, and use a high-bandwidth, 2:1 multiplexing or 1:2 de-multiplexing topology to preserve signal integrity.
High-bandwidth (de-)multiplexers for DisplayPort and PCIe
NXP six-channel display 2:1 multiplexers / 1:2 demultiplexers CBTL06121/122/141
© December 2007; English; Ordering Code: 9397 750 16137

DisplayPort-to-DVI/HDMI Level Shifters

To support the new, high-speed motherboard graphics chipsets from Intel, AMD/ATI, nVidia, and others, these devices provide electrical-level translation from PCIe and DisplayPort signals to the current-mode outputs required to drive DVI and HDMI displays.
Signal translation from PCIe and DisplayPort to DVI and HDMI
NXP DisplayPort-to-DVI/HDMI level shifters PTN3300/3300A/3300B/3301
© March 2008; English; Ordering Code: 9397 750 16192

DisplayPort-to-LVDS Bridge ICs

Support flexible display interfacing with DisplayPort to LVDS connectivity
NXP (e)DP-to-LVDS bridge IC PTN3460
© September 2011; English; Ordering Code: 9397 750 17180
DisplayPort から LVDS へのコネクティビティ - 柔軟なディスプレイインターフェースを実現
NXP (e)DP-to-LVDS ブリッジ IC PTN3460
© January 2012; Japanese; Ordering Code: Not Orderable

DisplayPort-to-VGA Adapters

Highly Integrated DisplayPort™ to VGA adapters
NXP DisplayPort™-to-VGA adapters PTN3392 & PTN3372
© June 2010; English; Ordering Code: 9397 750 16894
Products
Click for datasheet. Click More... to access full product/package information.

High-Speed Multiplexer Products for DisplayPort

CBTL03SB212High-performance DisplayPort v1.2 tri multiplexer
CBTL04DP211DisplayPort v1.1a 2:1 multiplexer
CBTL06DP211Gen1 display 2:1 multiplexer
CBTL06DP212DisplayPort v1.2 and PCIe Gen2 display 2:1 multiplexer
CBTL06GP212DisplayPort v1.2 and PCIe Gen2 1:2 or 2:1 hex multiplexer switch with high common-mode voltage support
CBTL06DP213Third generation high-performance DisplayPort multiplexer
CBTU040821.8V wide-bandwidth, 4-differential channel, 2:1 multiplexer for PCIe Gen2, DisplayPort 1.1a, LVDS, SATA 3Gbit/s
CBTU040831.8V wide-bandwidth, 4-differential channel, 2:1 multiplexer for PCIe Gen3, DisplayPort 1.2, USB 3.0, SATA 6Gbit/s
CBTL05023DisplayPort signal/control multiplexer/demultiplexer switch chip
CBTL06121AGen1 DisplayPort hex display mMultiplexer (A pinout)
CBTL06121BGen1 DisplayPort hex display multiplexer (B pinout)
CBTL06122AGen2 DisplayPort hex display multiplexer (A pinout)
CBTL06122BGen2 DisplayPort hex display multiplexer (B pinout)
CBTL06141Gen1 DisplayPort hex display 2:1 multiplexer
CBTL12131DisplayPort multiplexer for bidirectional video in all-in-one computer systems

DisplayPort DVI/HDMI Level Shifter Products

Product DP++ to DVI DP++ to HDMI
No Deep Color
DP++ to HDMI
Deep Color
PTN3360B
PTN3360D
PTN3361B
PTN3361D
PTN3380B
PTN3381B
PTN3381D
Selection Guide for Adapter/Dongle Applications
Product DP++ to DVI DP++ to HDMI
No Deep Color
DP++ to HDMI
Deep Color
PTN3360A
PTN3360B
PTN3360D
Selection Guide for Motherboard Applications
PTN3360AEnhanced performance HDMI/DVI level shifter with inverting HPD
PTN3360BEnhanced performance HDMI/DVI level shifter
PTN3360DHDMI/DVI level shifter supporting 3 Gbit/s operation
PTN3361BHDMI/DVI level shifter with dongle detect support and active DDC buffer
PTN3380BDVI level shifter with voltage regulator
PTN3381BEnhanced performance HDMI/DVI level shifter with voltage regulator, dongle detect support and active DDC buffer
PTN3381DEnhanced performance HDMI/DVI level shifter with voltage regulator, dongle detection and supporting deep color mode

DisplayPort Adapter Products

NXP DisplayPort adapter ICs are ideal for DisplayPort-to-VGA conversion in both dongle and motherboard applications.
PTN33922-lane DisplayPort to VGA adapter IC
PTN33932-lane DisplayPort to VGA adapter IC
PTN3460eDP to LVDS bridge IC
Support

DisplayPort Support Documents

More Information

Links

ICs quick find
Interface sections