ProductsLogicFAST

FAST buffer/drivers

FAST buffer/drivers

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

FAST Buffers/Drivers

 74F06 5V hex inverter with open-drain outputs
 74F06A 5V hex inverter with open-drain outputs
 74F07 5V hex buffer with open-drain outputs
 74F07A 5V Hex Buffer with Open-Drain Outputs
 74F37 5V 2-Input NAND Buffer
 74F38 5V 2-input NAND buffer with open collector
 74F125 5V Quad Buffer/Line Driver with Active LOW Output Enable (3-State)
 74F126 5V Quad Buffer/Line Driver with Active HIGH Output Enable (3-State)
 74F240 5V Octal Buffer/Line Driver; Inverting (3-State)
 74F241 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74F241A 5V Octal Buffer/Line Driver with Reduced Ground-Noise Effects; Non-Inverting (3-State)
 74F244 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74F244B 5V Octal Buffer/Line Driver with Reduced Ground-Noise Effects; Non-Inverting (3-State)
 74F365 5V Hex Buffer/Line Driver (3-State)
 74F367 5V Hex Buffer/Line Driver (3-State)
N74F367NDIL-16ProductionSOT38-4Pb-FreeMSL=1
N74F367DSO-16ProductionSOT109-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74F456 5V Octal Buffer/Line Driver with Parity; Non-Inverting (3-State)
 74F540 5V Octal Buffer/Line Driver; Inverting (3-State)
 74F541 5V Octal Buffer/Line Driver (3-State)
 74F656A 5V Octal Buffer/Line Driver with Parity; Non-Inverting (3-State)
 74F756 5V Inverter Buffer (Open Collector)
 74F757 5V Buffer (Open Collector)
 74F760 5V Buffer (Open Collector)
 74F804 5V 2-Input NAND Driver
 74F805 5V 2-Input NOR Driver
 74F808 5V 2-Input AND Driver
 74F827 5V 10-Bit Buffer/Line Driver; Non-Inverting (3-State)
 74F828 5V 10-Bit Buffer/Line Driver; Inverting (3-State)
 74F832 5V 2-Input OR Driver
 74F1240 5V Buffer/Light Load F240 (3-State)
 74F1244 5V Buffer/Light Load F244 (3-State)
 74F1804 5V 2-Input NAND Driver Center Power Pin F804
 74F1805 5V 2-Input NOR Driver; Center Power Pin F805
 74F1808 5V 2-Input AND Driver; Center Power Pin F808
 74F1832 5V 2-Input OR Driver; Center Power Pin F832
 74F3037 5V Quad 2-Input NAND 30 Ohm Line Driver; Inverting
 74F3038 5V Quad 2-Input NAND 30 Ohm Line Driver; Inverting (Open Collector)
 74F3040 5V Dual 4-Input NAND 30 Ohm Line Driver; Inverting
 74F5300 5V Fiber Optic LED Driver
 74F30244 5V 30 Ohm Tranmission Line/Backplane Driver; Non-Inverting (Open Collector)
More Information

Links

ICs quick find
Logic sections