ProductsLogicFASTFlip-Flops

FAST J-K flip-flops

FAST J-K flip-flops

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

FAST J-K Flip-Flops

 74F109 5V dual J-/K flip-flop with set and reset; positive-edge trigger
 74F112 5V dual J-K flip-flop with set and reset; negative-edge trigger
 74F113 5V dual J-K flip-flop with set without reset; negative-edge trigger
N74F113NDIL-14WithdrawnSOT27-1Pb-FreeMSL=1
N74F113DSO-14WithdrawnSOT108-1Pb-FreeMSL=1
I74F113NDIL-14WithdrawnSOT27-1Pb-FreeMSL=1
I74F113DSO-14WithdrawnSOT108-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs
 74F50109 5V synchronizing dual J-/K flip-flop with metastable immune characteristics and set and reset; positive-edge trigger
More Information

Links

ICs quick find
Logic sections