ProductsLogicFASTFlip-Flops

FAST flip-flops

FAST flip-flops

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

FAST Flip-Flops

 74F74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74F109 5V dual J-/K flip-flop with set and reset; positive-edge trigger
 74F112 5V dual J-K flip-flop with set and reset; negative-edge trigger
 74F113 5V dual J-K flip-flop with set without reset; negative-edge trigger
 74F173 5V quad D-type flip-flop with reset; positive-edge trigger; 3-State
 74F174 5V hex D-type flip-flop with reset; positive-edge trigger
 74F175A 5V quad D-type flip-flop with reset; positive-edge trigger
 74F273A 5V octal D-type flip-flop with reset; positive-edge trigger
 74F374 5V octal D-type flip-flop; positive-edge trigger (3-state)
 74F377A 5V octal D-type flip-flop with data enable; positive-edge trigger
 74F378 5V hex D-type flip-flop with input enable; positive-edge trigger
 74F534 5V octal D-type flip-flop; positive-edge trigger; inverting (3-state)
 74F564 5V octal D-type flip-flop; positive-edge trigger; inverting; broadside pinout (3-state)
 74F574 5V octal D-type flip-flop; positive-edge trigger; broadside pinout (3-state)
 74F821 5V 10-bit D-type flip-flop; positive-edge trigger; non-inverting (3-state)
 74F822 5V 10-bit D-type flip-flop; positive-edge trigger; inverting (3-state)
 74F823 5V 9-bit D-type flip-flop with reset; positive-edge trigger; non-inverting (3-state)
 74F824 5V 9-bit D-type flip-flop with reset; positive-edge trigger; inverting (3-state)
 74F5074 5V synchronizing dual D-type flip-flop/clock driver with set and reset
N74F5074NDIL-14ProductionSOT27-1Pb-FreeMSL=1
N74F5074DSO-14ProductionSOT108-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74F50109 5V synchronizing dual J-/K flip-flop with metastable immune characteristics and set and reset; positive-edge trigger
 74F50728 5V synchronizing cascaded dual D-type flip-flop with set and reset; positive-edge trigger
 74F50729 5V synchronizing dual D-type flip-flop with set and reset and metastable immune characteristics; positive-edge trigger
More Information

Links

ICs quick find
Logic sections