ProductsLogicFAST

Industrial FAST products

Industrial FAST products

Products

Industrial FAST Products

Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.
 74F00 5V Quad 2-Input NAND Gate
 74F02 5V Quad 2-Input NOR Gate
 74F04 5V Hex Inverter
 74F08 5V Quad 2-Input AND Gate
 74F14 5V Hex Inverter Schmitt-Trigger
 74F27 5V Triple 3-Input NOR Gate
 74F32 5V Quad 2-Input OR Gate
 74F38 5V 2-input NAND buffer with open collector
 74F74 5V dual D-type flip-flop with set and reset; positive-edge trigger
 74F86 5V Quad 2-Input EXCLUSIVE-OR Gate
 74F109 5V dual J-/K flip-flop with set and reset; positive-edge trigger
 74F112 5V dual J-K flip-flop with set and reset; negative-edge trigger
 74F113 5V dual J-K flip-flop with set without reset; negative-edge trigger
 74F133 5V 13-Input NAND Gate
 74F138 5V 3-to-8 Line Decoder/Demultiplexer; Inverting
 74F157A 5V Quad 2-Input Multiplexer; Non-Inverting
 74F161A 5V Presettable Synchronous 4-Bit Binary Counter; Asynchronous Reset
 74F163A 5V Presettable Synchronous 4-Bit Binary Counter; Synchronous Reset
 74F164 5V 8-Bit Serial-In/Parallel-Out Shift Register
 74F166 5V 8-Bit Bidirectional Universal Shift Register
 74F175A 5V quad D-type flip-flop with reset; positive-edge trigger
 74F244 5V Octal Buffer/Line Driver; Non-Inverting (3-State)
 74F257A 5V Quad 2-Input Multiplexer (3-State)
 74F280B 5V 9-Bit Odd/Even Parity Generator/Checker
 74F656A 5V Octal Buffer/Line Driver with Parity; Non-Inverting (3-State)
 74F657 5V Transceiver with Parity Generator/Checker (3-State)
 74F786 5V 4-Bit Asynchronous Bus Arbiter
 74F3037 5V Quad 2-Input NAND 30 Ohm Line Driver; Inverting
N74F3037NDIL-16ProductionSOT38-4Pb-FreeMSL=1
N74F3037DSO-16ProductionSOT162-1Pb-FreeMSL=2
I74F3037NDIL-16ProductionSOT38-4Pb-FreeMSL=1
I74F3037DSO-16ProductionSOT162-1Pb-FreeMSL=2
Family Functions Literature Models Support Docs Price Buy Online More...
More Information

Links

ICs quick find
Logic sections