| Family | ABT (7) AHC(T) (16) AUP (10) AVC (1) ALVC (6) ALVT (5) FAST (6) HC(T) (25) HEF (5) LV (6) LVC (22) LVT (10) | Don't Care |
Bit Width  | Low (20) Standard (78) Wide (21) | Don't Care |
VCC  | 0.8V (10) 1.2V (34) 1.5V (34) 1.8V (45) 2.5V (70) 2.7V (80) 3.3V (80) 5.0V (73) 6.0V (17) 10V (5) 15V (5) | Don't Care |
| Logic I/O Levels | TTL (83) CMOS (36) | Don't Care |
| Fmax Typical | 0-25MHz (1) 25-100MHz (35) 100-250MHz (52) 250MHz+ (27) Not Listed (10) | Don't Care |
TPD Typical  | 0.2-2ns (4) 2-4ns (56) 4-10ns (32) ≥10ns (36) | Don't Care |
IOH Typical  | ≤12mA (68) 12-24mA (32) ≥24mA (45) Not Listed (1) | Don't Care |
IOL Typical  | ≤12mA (64) 12-24mA (36) ≥24mA (49) | Don't Care |
| Dual Supply | No (119) | Don't Care |
Control Pin(s) Overvoltage  | 5V (48) 3.3V (19) None (52) | Don't Care |
Data Pin(s) Overvoltage  | 5V (48) 3.3V (19) None (52) | Don't Care |
Low Threshold  | 3.3V @ 5V (21) None (98) | Don't Care |
Open Drain  | Yes (1) No (118) | Don't Care |
| Reset | Yes (54) No (65) | Don't Care |
| Set | Yes (23) No (96) | Don't Care |
| 3-State Outputs | Yes (57) No (62) | Don't Care |
| Bus Hold | Yes (17) No (102) | Don't Care |
| Series Resistors | Yes (4) No (115) | Don't Care |