ProductsLogicGates

Gates

Gates

Products

All and New

Subcategories

  • AND Gates with Parametric Filter
  • NAND Gates with Parametric Filter
  • OR Gates with Parametric Filter
  • NOR Gates with Parametric Filter
  • EXCLUSIVE-OR Gates with Parametric Filter
  • EXCLUSIVE-NOR Gates with Parametric Filter
  • AND-OR Gates with Parametric Filter
  • OR-AND Gates with Parametric Filter
  • Combination Gates with Parametric Filter

Parametric Filter (200)

SubcategoryAND (39) NAND (50) OR (34) NOR (36) XOR (23) XNOR (2) AND-OR (3) Multiple Function (11) OR-AND (1) Combination (1) Don't Care
Family7SET (3) 7SH (4) ABT (5) AHC/T (29) AUC (4) AUP (27) ALVC (4) FAST (13) HC/T (49) HEF (17) LV (8) LVC (26) LVT (5) VHC (6) Don't Care
Bit Width Low (93) Standard (107) Don't Care
VCC 0.8V (27) 1.2V (43) 1.5V (43) 1.8V (65) 2.5V (117) 2.7V (122) 3.3V (118) 5.0V (152) 6.0V (43) 10V (17) 15V (17) Don't Care
Dual SupplyNo (200) Don't Care
Logic I/O LevelsTTL (104) CMOS (96) Don't Care
TPD Typical 0-2ns (16) 2-4ns (91) 4-10ns (80) ≥10ns (70) Not Listed (1) Don't Care
IOH Typical ≤12mA (154) 12-24mA (30) ≥24mA (29) Not Listed (7) Don't Care
IOL Typical ≤12mA (147) 12-24mA (38) ≥24mA (35) Don't Care
PackageSO (107) TSSOP (90) DQFN (77) DIL (68) PicoGate (64) XSON (60) SSOP (51) VSSOP (28) XQFN (13) DHVQFN (6) BareDie (1) Don't Care

Function Numbers

00 2-Input NAND Gates
02 2-Input NOR Gates
03 2-Input NAND Gates with Level Shift Capability
08 2-Input AND Gates
10 3-Input NAND Gates
11 3-Input AND Gates
20 4-Input NAND Gates
21 4-Input AND Gates
27 3-Input NOR Gates
30 8-Input NAND Gates
32 2-Input OR Gates
51 2-Wide 2-Input, 2-Wide 3-Input AND-OR-Invert Gates
57 Configurable Multiple Function Gates
58 AND-OR Gates; Configurable Multiple Function Gates
86 2-Input EXCLUSIVE-OR Gates
97 Configurable Multiple Function Gates
98 Configurable Multiple Function Gates
99 Ultra-Configurable Multiple Function Gates
133 13-Input NAND Gates
260 5-Input NOR Gates
332 3-Input OR Gates
885 Combination Gates
3208 3-Input OR-AND Gates
4000 3-Input NOR Gates and Inverters
4001 2-Input NOR Gates
4002 4-Input NOR Gates
4011 2-Input NAND Gates
4023 3-Input NAND Gates
4025 3-Input NOR Gates
4030 EXCLUSIVE-OR Gates
4068 8-Input NAND Gates
4070 EXCLUSIVE-OR Gates
4071 2-Input OR Gates
4072 4-Input OR Gates
4073 3-Input AND Gates
4075 3-Input OR Gates
4077 EXCLUSIVE-NOR Gates
4081 2-Input AND Gates
4082 4-Input AND Gates
7266 2-Input EXCLUSIVE-NOR Gates
ICs quick find
Logic sections