ProductsLogicGates

00 gates

2-Input NAND Gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 00 Gates

 74AHC1G00 5V Single 2-Input NAND Gate
 74AHCT1G00 5V Single 2-Input NAND Gate; TTL Enabled
 74AUC1G00 1.8V Single 2-Input NAND Gate
 74AUP1G00 1.8V single low-power 2-input NAND gate
 74HC1G00 5V Single 2-Input NAND Gate
 74HCT1G00 5V Single 2-Input NAND Gate; TTL Enabled
 74LVC1G00 3.3V single 2-input NAND gate

Dual-Gate 00 Gates

 74AHC2G00 5V Dual 2-Input NAND Gate
 74AHCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74AUP2G00 1.8V dual low-power dual 2-input NAND gate
74AUP2G00DCVSSOP-8Not for DesignSOT765-1Pb-FreeMSL=1
74AUP2G00GTXSON-8ProductionSOT833-1Pb-FreeMSL=1
74AUP2G00GDXSON-8ProductionSOT996-2Pb-FreeMSL=1
74AUP2G00GMXQFN-8ProductionSOT902-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74HC2G00 5V Dual 2-Input NAND Gate
 74HCT2G00 5V Dual 2-Input NAND Gate; TTL Enabled
 74LVC2G00 3.3V Dual 2-Input NAND Gate

00 Gates

 74ABT00 5V Quad 2-Input NAND Gate
 74AHC00 5V Quad 2-Input NAND Gate
 74AHCT00 5V Quad 2-Input NAND Gate; TTL Enabled
 74ALS00A Quad 2-Input NAND Gate
 74ALVC00 3.3V Quad 2-Input NAND Gate
 74F00 5V Quad 2-Input NAND Gate
 74HC00 5V Quad 2-Input NAND Gate
 74HCT00 5V Quad 2-Input NAND Gate; TTL Enabled
 74LV00 3.3V Quad 2-Input NAND Gate
 74LVC00A 3.3V Quad 2-Input NAND Gate
 74LVT00 3.3V quad 2-input NAND gate
More Information

Links

ICs quick find
Logic sections