ProductsLogicGates

08 gates

2-Input AND Gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 08 Gates

 XC7SET08 5V single 2-input AND gate; TTL enabled
 XC7SH08 5V single 2-input AND gate
 74AHC1G08 5V Single 2-Input AND Gate
 74AHCT1G08 5V Single 2-Input AND Gate; TTL Enabled
 74AUC1G08 1.8V Single 2-Input AND Gate
 74AUP1G08 1.8V single low-power 2-input AND gate
 74HC1G08 5V Single 2-Input AND Gate
 74HCT1G08 5V Single 2-Input AND Gate; TTL Enabled
 74LVC1G08 3.3V single 2-input AND gate

Dual-Gate 08 Gates

 74AHC2G08 5V Dual 2-Input AND Gate
 74AHCT2G08 5V Dual 2-Input AND Gate; TTL Enabled
 74AUP2G08 1.8V dual low-power dual 2-input AND gate
 74HC2G08 5V Dual 2-Input AND Gate
 74HCT2G08 5V Dual 2-Input AND Gate; TTL Enabled
 74LVC2G08 3.3V Dual 2-Input AND Gate

08 Gates

 74ABT08 5V Quad 2-Input AND Gate
 74AHC08 5V Quad 2-Input AND Gate
 74AHCT08 5V Quad 2-Input AND Gate; TTL Enabled
 74ALS08 Quad 2-Input AND Gate
 74ALVC08 3.3V Quad 2-Input AND Gate
 74F08 5V Quad 2-Input AND Gate
 74HC08 5V Quad 2-Input AND Gate
 74HCT08 5V Quad 2-Input AND Gate; TTL Enabled
 74LV08 3.3V Quad 2-Input AND Gate
 74LVC08A 3.3V Quad 2-Input AND Gate
 74LVT08 3.3V quad 2-input AND gate
 74VHC08 5V quad 2-input AND gate
 74VHCT08 5V quad 2-input AND gate; TTL enabled
More Information

Links

ICs quick find
Logic sections