ProductsLogicGates

86 gates

2-Input EXCLUSIVE-OR Gates

Products
Click for datasheet. Also, see datasheet disclaimer.
, , indicate product status. Click or for more or less detail.

Single-Gate 86 Gates

 XC7SET86 5V single 2-input EXCLUSIVE-OR gate; TTL enabled
 XC7SH86 5V single 2-input EXCLUSIVE-OR gate
 74AHC1G86 5V Single 2-Input EXCLUSIVE-OR Gate
 74AHCT1G86 5V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74AUP1G86 1.8V single low-power 2-input EXCLUSIVE-OR gate
 74HC1G86 5V Single 2-Input EXCLUSIVE-OR Gate
 74HCT1G86 5V Single 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74LVC1G86 3.3V single 2-input EXCLUSIVE-OR gate

Dual-Gate 86 Gates

 74AUP2G86 1.8V dual low-power 2-input EXCLUSIVE-OR gate
 74HC2G86 5V Dual 2-Input EXCLUSIVE-OR Gate
 74HCT2G86 5V Dual 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74LVC2G86 3.3V Dual 2-Input EXCLUSIVE-OR Gate

86 Gates

 74AHC86 5V Quad 2-Input EXCLUSIVE-OR Gate
 74AHCT86 5V Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74ALS86 Quad 2-Input EXCLUSIVE-OR Gate
 74F86 5V Quad 2-Input EXCLUSIVE-OR Gate
 74HC86 5V Quad 2-Input EXCLUSIVE-OR Gate
 74HCT86 5V Quad 2-Input EXCLUSIVE-OR Gate; TTL Enabled
 74LV86 3.3V Quad 2-Input EXCLUSIVE-OR Gate
 74LVC86A 3.3V Quad 2-Input EXCLUSIVE-OR Gate
74LVC86ADSO-14ProductionSOT108-1Pb-FreeMSL=1
74LVC86ADBSSOP-14ProductionSOT337-1Pb-FreeMSL=1
74LVC86APWTSSOP-14ProductionSOT402-1Pb-FreeMSL=1
74LVC86ABQDQFN-14ProductionSOT762-1Pb-FreeMSL=1
Family Functions Literature Models Support Docs Price Buy Online More...
 74LVT86 3.3V quad 2-input EXCLUSIVE-OR gate
More Information

Links

ICs quick find
Logic sections