| Family | ABT (2) AHC(T) (12) AUP (4) ALVC (1) FAST (5) HC(T) (22) HEF (4) LV (2) LVC (9) LVT (2) | Don't Care |
Bit Width  | Low (20) Standard (43) | Don't Care |
VCC  | 0.8V (4) 1.2V (9) 1.5V (9) 1.8V (16) 2.5V (33) 2.7V (35) 3.3V (35) 5.0V (53) 6.0V (15) 10V (4) 15V (4) | Don't Care |
| Logic I/O Levels | TTL (38) CMOS (25) | Don't Care |
TPD Typical  | 0.2-2ns (7) 2-4ns (22) 4-10ns (26) ≥10ns (28) | Don't Care |
IOH Typical  | ≤12mA (45) 12-24mA (10) ≥24mA (8) Not Listed (6) | Don't Care |
IOL Typical  | ≤12mA (44) 12-24mA (13) ≥24mA (12) | Don't Care |
| Dual Supply | No (63) | Don't Care |
Control Pin(s) Overvoltage  | 5V (23) 3.3V (5) None (35) | Don't Care |
Low Threshold  | 3.3V @ 5V (17) None (46) | Don't Care |
Open Drain  | Yes (7) No (56) | Don't Care |