ProductsLogicGates

OR-AND gates

OR-AND gates

Products

Parametric Filter (1)

FamilyAUP (1) Don't Care
Bit Width Low (1) Don't Care
VCC 0.8V (1) 1.2V (1) 1.5V (1) 1.8V (1) 2.5V (1) 2.7V (1) 3.3V (1) Don't Care
Dual SupplyNo (1) Don't Care
Logic I/O LevelsCMOS (1) Don't Care
TPD Typical 2-4ns (1) Don't Care
Open Drain No (1) Don't Care
IOH Typical ≤12mA (1) Don't Care
IOL Typical ≤12mA (1) Don't Care
PackagePicoGate (1) XSON (1) Don't Care
More Information

Links

ICs quick find
Logic sections