ProductsLogicGates

EXCLUSIVE-NOR gates

EXCLUSIVE-NOR gates

Products

Parametric Filter (2)

FamilyHC/T (1) HEF (1) Don't Care
Bit Width Standard (2) Don't Care
VCC 2.5V (1) 2.7V (1) 3.3V (1) 5.0V (2) 6.0V (2) 10V (1) 15V (1) Don't Care
Dual SupplyNo (2) Don't Care
Logic I/O LevelsCMOS (2) Don't Care
TPD Typical ≥10ns (2) Don't Care
Open Drain No (2) Don't Care
IOH Typical ≤12mA (2) Don't Care
IOL Typical ≤12mA (2) Don't Care
PackageDIL (2) SO (2) DQFN (1) SSOP (1) Don't Care
More Information

Links

ICs quick find
Logic sections