ProductsLogicGates

EXCLUSIVE-NOR gates parametric filter

Parametric Filter (2)

FamilyHC/T (1) HEF (1) Don't Care
Bit Width Standard (2) Don't Care
VCC 2.5V (1) 2.7V (1) 3.3V (1) 5.0V (2) 6.0V (2) 10V (1) 15V (1) Don't Care
Dual SupplyNo (2) Don't Care
Logic I/O LevelsCMOS (2) Don't Care
TPD Typical ≥10ns (2) Don't Care
Open Drain No (2) Don't Care
IOH Typical ≤12mA (2) Don't Care
IOL Typical ≤12mA (2) Don't Care
PackageDIL (2) SO (2) DQFN (1) SSOP (1) Don't Care

Parametric Matches

 74HC7266 5V Quad 2-Input EXCLUSIVE-NOR Gate
 HEF4077B Quad EXCLUSIVE-NOR Gate
ICs quick find
Logic sections